SLVSH86A December 2023 – June 2024 MCT8314Z
PRODUCTION DATA
PIN | 24-pin Package | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NAME | MCT8314ZS | MCT8314ZH | ||
ADVANCE | — | 1 | I | Advance angle level setting. This pin is a 7-level input pin set by an external resistor. |
AGND | 16 | 16 | GND | Device analog ground. Refer Layout Guidelines for connections recommendation. |
AVDD | 15 | 15 | PWR O | 5.0-V internal regulator output. Connect an X5R or X7R, 2.2-µF, 16-V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 30 mA externally. |
BRAKE | 4 | 4 | I | High → Brake the
motor when High by turning all low side MOSFETs ON Low → normal operation |
CP | 7 | 7 | PWR O | Charge pump output. Connect a X5R or X7R, 0.22-µF, 16-V ceramic capacitor between the CP and VM pins. |
DIR | — | 2 | I | Direction pin for setting the direction of the motor rotation to clockwise or counterclockwise. |
FG | 6 | 6 | O | Motor Speed indicator output. Open-drain output requires an external pull-up resistor to 1.8V to 5.0V. It can be set to different division factor of Hall signals (see FG Signal) |
FGSEL/ LOCK_DET_TIME |
— | 24 | I | Electrical frequency generation output mode and Motor lock detection time settings. This pin is a 7-level input pin set by an external resistor. |
HNA | 18 | 18 | I | Phase A hall element negative input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HNB | 20 | 20 | I | Phase B hall element negative input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HNC | 22 | 22 | I | Phase C hall element negative input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HPA | 17 | 17 | I | Phase A hall element positive input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HPB | 19 | 19 | I | Phase B hall element positive input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
HPC | 21 | 21 | I | Phase C hall element positive input. Noise filter capacitors may be desirable, connected between the positive and negative hall inputs. |
ILIM | 3 | 3 | I | Set the threshold for phase current used in cycle by cycle current limit. |
MODE | — | 23 | I | PWM input mode setting. This pin is a 7-level input pin set by an external resistor. |
nFAULT | 13 | 13 | O | Fault indicator. Pulled logic-low with fault condition; Open-drain output requires an external pull-up resistor to 1.8V to 5.0V. Tie nFAULT to GND if not used. |
nSCS | 2 | — | I | Serial chip select. A logic low on this pin enables serial interface communication. |
nSLEEP | 14 | 14 | I | Driver nSLEEP. When this pin is logic low, the device goes into a low-power sleep mode. An 20 to 40-µs low pulse can be used to reset fault conditions without entering sleep mode. |
OUTA | 10 | 10 | PWR O | Half bridge output A |
OUTB | 11 | 11 | PWR O | Half bridge output B |
OUTC | 12 | 12 | PWR O | Half bridge output C |
PGND | 9 | 9 | GND | Device power ground. Refer Layout Guidelines for connections recommendation. |
PWM | 5 | 5 | I | PWM input for motor control. Set the duty cycle and switching frequency of the phase voltage of the motor. |
SCLK | 1 | — | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin (SPI devices). |
SDI | 24 | — | I | Serial data input. Data is captured on the falling edge of the SCLK pin (SPI devices). |
SDO | 23 | — | O | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor (SPI devices). |
VM | 8 | 8 | PWR I | Power supply. Connect to motor supply voltage; bypass to PGND with two 0.1-µF capacitors (for each pin) plus one bulk capacitor rated for VM. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
Thermal pad | GND | Must be connected to analog ground. |