SLVSH86A December 2023 – June 2024 MCT8314Z
PRODUCTION DATA
If the die temperature near FET exceeds the trip point of the thermal shutdown limit (TTSD_FET), all the FETs are disabled and the nFAULT pin is driven low. The AVDD LDO remains active. In addition, the FAULT and OT bit in the IC status (IC_STAT) register and OTS bit in the status register is set. Normal operation starts again (driver operation and the nFAULT pin is released) when the overtemperature condition clears. The OTS bit stays latched high indicating that a thermal event occurred until a clear fault command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST). This protection feature cannot be disabled.