SLVSH86A December 2023 – June 2024 MCT8314Z
PRODUCTION DATA
If at any time input supply voltage on the VM pins rises higher than the VOVP threshold voltage, all of the integrated FETs are disabled and the nFAULT pin is driven low. The FAULT and OVP bits are also latched high in the registers on SPI devices. Normal operation starts again (driver operation and the nFAULT pin is released) when the OVP condition clears. The OVP bit stays set until cleared through the CLR_FLT bit or an nSLEEP pin reset pulse (tRST). Setting the OVP_EN bit high on the SPI device (MCT8314ZS) enables this protection feature. The OVP threshold is also programmable on the SPI device variant and can be set to 22-V or 34-V based on the OVP_SEL bit. On hardware interface device (MCT8314ZH), the OVP protection is always enabled and set to a 34-V threshold.