SLLSFP7A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
In closed loop operation, the MCT8315A drives the motor using trapezoidal commutation. The commutation instant is determined by the BEMF zero crossing on the phase which is not driven (Hi-Z). The duty cycle of the applied motor voltage is determined by DUTY OUT (see Speed Control).