SLLSFP7A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
PIN | 40-pin Package | TYPE(1) | DESCRIPTION |
---|---|---|---|
NAME | MCT8315A | ||
AGND | 26 | GND | Device analog ground. Refer Layout Guidelines for connection recommendation. |
ALARM | 39 | O | Alarm signal :
push-pull output. Pulled logic high during fault condition, if
enabled. If ALARM pin is not used, leave it floating. |
AVDD | 27 | PWR O | 3.3-V internal regulator output. Connect a X5R or X7R, 1-µF, 6.3-V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 20 mA for external circuits. |
BRAKE | 35 | I | High → brake the
motor Low → normal operation If BRAKE pin is not used, connect to AGND directly. If BRAKE pin is used to brake the motor, use an external 100-kΩ pull-down resistor (to AGND). |
CP | 8 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the CP and VM pins. |
CPH | 7 | PWR | Charge pump switching node. Connect a X5R or X7R, 47-nF, ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
CPL | 6 | PWR | |
DACOUT1 | 38 | O | DAC output DACOUT1 |
DACOUT2 | 37 | O | DAC output DACOUT2 |
DACOUT2/SOX | 36 | O | Multi-purpose pin: DAC output when configured as DACOUT2 CSA output when configured as SOX |
DGND | 2 | GND | Device digital ground. Refer Layout Guidelines for connection recommendation. |
DIR | 34 | I | Direction of motor
spinning; When low, phase driving sequence is OUT A → OUT B → OUT C When high, phase driving sequence is OUT A → OUT C → OUT B If DIR pin is not used, connect to AGND or AVDD directly (depending on phase driving sequence needed). If DIR pin is used for changing motor spin direction, use an external 100-kΩ pull-down resistor (to AGND). |
DRVOFF | 21 | I | Coast (Hi-Z) all six MOSFETs. |
DVDD | 1 | PWR | 1.5-V internal regulator output. Connect a X5R or X7R, 2.2-µF, 6.3-V ceramic capacitor between the DVDD and DGND pins. |
EXT_CLK | 33 | I | External clock reference input in external clock reference mode. |
EXT_WD | 32 | I | External watchdog input. |
FB_BK | 3 | PWR I/O | Feedback for buck regulator. Connect to buck regulator output after the inductor/resistor. |
FG | 29 | O | Motor speed indicator : open-drain output; requires an external pull-up resistor to 1.8-V to 5.0-V. |
GND_BK | 4 | GND | Buck regulator ground. Refer Layout Guidelines for connection recommendation. |
NC | 22, 23, 24, 25 | - | No connection. Leave these pins floating. |
nFAULT | 40 | O | Fault indicator: open drain output. Pulled logic low during fault condition; requires an external pull-up resistor to 1.8-V to 5.0-V. |
OUTA | 13, 14 | PWR O | Half-bridge output A |
OUTB | 16, 17 | PWR O | Half-bridge output B |
OUTC | 19, 20 | PWR O | Half-bridge output C |
PGND | 12, 15, 18 | GND | Device power ground. Refer Layout Guidelines for connection recommendation. |
SCL | 31 | I | I2C clock input |
SDA | 30 | I/O | I2C data line |
SPEED/WAKE | 28 | I | Device speed input; supports analog, frequency or PWM signals. The speed pin input can be configured through SPD_CTRL_MODE. |
SW_BK | 5 | PWR | Buck switch node. Connect this pin to an inductor or resistor. |
VM | 9, 10, 11 | PWR I | Device and motor power supply. Connect to motor supply voltage; bypass to PGND with a 0.1-µF capacitor plus one bulk capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
Thermal pad | GND | Connect to AGND |