SLVSH53 December 2023 MCT8315Z
PRODUCTION DATA
The MCT8315Z device is an integrated 275-mΩ (high-side + low-side MOSFET's on-state resistance) driver for 3-phase motor-drive applications. The device reduces system component count, cost, and complexity by integrating three half-bridge MOSFETs, gate drivers, charge pump, linear regulator and buck regulator for external loads. A standard serial peripheral interface (SPI) provides a simple method for configuring the various device settings and reading fault diagnostic information through an external microcontroller. Alternatively, hardware interface (pin) variants allow for configuring the most commonly used settings through fixed external resistors.
The architecture uses an internal state machine to protect against short-circuit events and dv/dt parasitic turn-on of the internal power MOSFETs.
The MCT8315Z device integrates three-phase sensored trapezoidal commutation using analog or digital hall sensors for position detection.
In addition to the high level of device integration, MCT8315Z provides a wide range of integrated protection features. These features include power-supply undervoltage lockout (UVLO), charge-pump undervoltage lockout (CPUV), overcurrent protection (OCP), AVDD undervoltage lockout (AVDD_UV), buck regulator UVLO and overtemperature warning and shutdown (OTW and TSD). Fault events are indicated by the nFAULT pin with detailed information available in the SPI registers on the SPI variant.
The MCT8315ZR, MCT8315ZT and MCT8315ZH devices are available in a 0.5-mm pin pitch, WQFN surface-mount package. The WQFN package size is 6 mm × 4 mm.