SLLSFS3 May 2024 MCT8316A-Q1
PRODUCTION DATA
Table 6-10 lists the memory-mapped registers for the Algorithm_Configuration registers. All register offset addresses not listed in Table 6-10 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
80h | ISD_CONFIG | ISD configuration | Section 6.7.1.1 |
82h | MOTOR_STARTUP1 | Motor start-up configuration 1 | Section 6.7.1.2 |
84h | MOTOR_STARTUP2 | Motor start-up configuration 2 | Section 6.7.1.3 |
86h | CLOSED_LOOP1 | Closed loop configuration 1 | Section 6.7.1.4 |
88h | CLOSED_LOOP2 | Closed loop configuration 2 | Section 6.7.1.5 |
8Ah | CLOSED_LOOP3 | Closed loop configuration 3 | Section 6.7.1.6 |
8Ch | CLOSED_LOOP4 | Closed loop configuration 4 | Section 6.7.1.7 |
8Eh | CONST_SPEED | Constant speed configuration | Section 6.7.1.8 |
90h | CONST_PWR | Constant power configuration | Section 6.7.1.9 |
96h | 150_DEG_TWO_PH_PROFILE | 150° Two-ph profile | Section 6.7.1.10 |
98h | 150_DEG_THREE_PH_PROFILE | 150° Three-ph profile | Section 6.7.1.11 |
9Ah | TRAP_CONFIG1 | Trap configuration 1 | Section 6.7.1.12 |
9Ch | TRAP_CONFIG2 | Trap configuration 2 | Section 6.7.1.13 |
Complex bit access types are encoded to fit into small table cells. Table 6-11 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
ISD_CONFIG is shown in Figure 6-53 and described in Table 6-12.
Return to the Summary Table.
Register to configure initial speed detect settings
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | ISD_EN | BRAKE_EN | HIZ_EN | RVS_DR_EN | RESYNC_EN | STAT_BRK_EN | STAT_DETECT_THR |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
STAT_DETECT_THR | BRK_MODE | RESERVED | RESERVED | BRK_TIME | |||
R/W-0h | R/W-0h | R-0h | R-0h | R/W-0h | |||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
BRK_TIME | HIZ_TIME | STARTUP_BRK_TIME | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STARTUP_BRK_TIME | RESYNC_MIN_THRESHOLD | RESERVED | |||||
R/W-0h | R/W-0h | R-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | ISD_EN | R/W | 0h | ISD enable
0h = Disable 1h = Enable |
29 | BRAKE_EN | R/W | 0h | Brake enable
0h = Disable 1h = Enable |
28 | HIZ_EN | R/W | 0h | Hi-Z enable
0h = Disable 1h = Enable |
27 | RVS_DR_EN | R/W | 0h | Reverse drive enable
0h = Disable 1h = Enable |
26 | RESYNC_EN | R/W | 0h | Resynchronization enable
0h = Disable 1h = Enable |
25 | STAT_BRK_EN | R/W | 0h | Enable or disable brake during stationary
0h = Disable 1h = Enable |
24-22 | STAT_DETECT_THR | R/W | 0h | Stationary BEMF detect threshold
0h = 5 mV 1h = 10 mV 2h = 15 mV 3h = 20 mV 4h = 25 mV 5h = 30 mV 6h = 50 mV 7h = 100 mV |
21 | BRK_MODE | R/W | 0h | Brake mode
0h = All three low-side FETs turned ON 1h = All three high-side FETs turned ON |
20 | RESERVED | R | 0h | Reserved |
19-17 | RESERVED | R | 0h | Reserved |
16-13 | BRK_TIME | R/W | 0h | Brake time
0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 2 s Ah = 3 s Bh = 4 s Ch = 5 s Dh = 7.5 s Eh = 10 s Fh = 15 s |
12-9 | HIZ_TIME | R/W | 0h | Hi-Z time
0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 2 s Ah = 3 s Bh = 4 s Ch = 5 s Dh = 7.5 s Eh = 10 s Fh = 15 s |
8-6 | STARTUP_BRK_TIME | R/W | 0h | Brake time when motor is stationary
0h = 1 ms 1h = 10 ms 2h = 25 ms 3h = 50 ms 4h = 100 ms 5h = 250 ms 6h = 500 ms 7h = 1000 ms |
5-3 | RESYNC_MIN_THRESHOLD | R/W | 0h | Minimum phase BEMF below which the motor is coasted instead of resync
0h = computed based on MIN_DUTY 1h = 300 mV 2h = 400 mV 3h = 500 mV 4h = 600 mV 5h = 800 mV 6h = 1000 mV 7h = 1250 mV |
2-0 | RESERVED | R | 0h | Reserved |
MOTOR_STARTUP1 is shown in Figure 6-54 and described in Table 6-13.
Return to the Summary Table.
Register to configure motor startup settings1
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | MTR_STARTUP | ALIGN_RAMP_RATE | ALIGN_TIME | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
ALIGN_TIME | ALIGN_CURR_THR | IPD_CLK_FREQ | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IPD_CLK_FREQ | IPD_CURR_THR | IPD_RLS_MODE | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IPD_ADV_ANGLE | IPD_REPEAT | SLOW_FIRST_CYC_FREQ | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | MTR_STARTUP | R/W | 0h | Motor start-up method
0h = Align 1h = Double Align 2h = IPD 3h = Slow first cycle |
28-25 | ALIGN_RAMP_RATE | R/W | 0h | Align voltage ramp rate
0h = 0.1 V/s 1h = 0.2 V/s 2h = 0.5 V/s 3h = 1 V/s 4h = 2.5 V/s 5h = 5 V/s 6h = 7.5 V/s 7h = 10 V/s 8h = 25 V/s 9h = 50 V/s Ah = 75 V/s Bh = 100 V/s Ch = 250 V/s Dh = 500 V/s Eh = 750 V/s Fh = 1000 V/s |
24-21 | ALIGN_TIME | R/W | 0h | Align time
0h = 5 ms 1h = 10 ms 2h = 25 ms 3h = 50 ms 4h = 75 ms 5h = 100 ms 6h = 200 ms 7h = 400 ms 8h = 600 ms 9h = 800 ms Ah = 1 s Bh = 2 s Ch = 4 s Dh = 6 s Eh = 8 s Fh = 10 s |
20-17 | ALIGN_CURR_THR | R/W | 0h | Align current threshold
(Align current threshold (A) = ALIGN_CURR_THR / CSA_GAIN)
0h = N/A 1h = 0.1V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
16-14 | IPD_CLK_FREQ | R/W | 0h | IPD clock frequency
0h = 50 Hz 1h = 100 Hz 2h = 250 Hz 3h = 500 Hz 4h = 1000 Hz 5h = 2000 Hz 6h = 5000 Hz 7h = 10000 Hz |
13-10 | IPD_CURR_THR | R/W | 0h | IPD current threshold
(IPD current threshold (A) = IPD_CURR_THR / CSA_GAIN)
0h = N/A 1h = N/A 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
9-8 | IPD_RLS_MODE | R/W | 0h | IPD release mode
0h = Brake 1h = Tristate 2h = N/A 3h = N/A |
7-6 | IPD_ADV_ANGLE | R/W | 0h | IPD advance angle
0h = 0° 1h = 30° 2h = 60° 3h = 90° |
5-4 | IPD_REPEAT | R/W | 0h | Number of times IPD is executed
0h = one 1h = average of 2 times 2h = average of 3 times 3h = average of 4 times |
3-0 | SLOW_FIRST_CYC_FREQ | R/W | 0h | Frequency of first cycle
0h = 0.05 Hz 1h = 0.1 Hz 2h = 0.25 Hz 3h = 0.5 Hz 4h = 1 Hz 5h = 2 Hz 6h = 3 Hz 7h = 5 Hz 8h = 10 Hz 9h = 15 Hz Ah = 25 Hz Bh = 50 Hz Ch = 75 Hz Dh = 100 Hz Eh = 150 Hz Fh = 200 Hz |
MOTOR_STARTUP2 is shown in Figure 6-55 and described in Table 6-14.
Return to the Summary Table.
Register to configure motor startup settings2
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | OL_ILIMIT_CONFIG | OL_DUTY | OL_ILIMIT | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
OL_ILIMIT | OL_ACC_A1 | OL_ACC_A2 | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OL_ACC_A2 | OPN_CL_HANDOFF_THR | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AUTO_HANDOFF | FIRST_CYCLE_FREQ_SEL | MIN_DUTY | RESERVED | ||||
R/W-0h | R/W-0h | R/W-0h | R-0h | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | OL_ILIMIT_CONFIG | R/W | 0h | Open loop current limit configuration
0h = Open loop current limit defined by OL_ILIMIT 1h = Open loop current limit defined by ILIMIT |
29-27 | OL_DUTY | R/W | 0h | Duty cycle limit during open loop
0h = 10% 1h = 15% 2h = 20% 3h = 25% 4h = 30% 5h = 40% 6h = 50% 7h = 100% |
26-23 | OL_ILIMIT | R/W | 0h | Open loop current limit
(OL current threshold (A) = OL_CURR_THR / CSA_GAIN)
0h = N/A 1h = 0.1V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
22-18 | OL_ACC_A1 | R/W | 0h | Open loop acceleration A1
0h = 0.005 Hz/s 1h = 0.01 Hz/s 2h = 0.025 Hz/s 3h = 0.05 Hz/s 4h = 0.1 Hz/s 5h = 0.25 Hz/s 6h = 0.5 Hz/s 7h = 1 Hz/s 8h = 2.5 Hz/s 9h = 5 Hz/s Ah = 7.5 Hz/s Bh = 10 Hz/s Ch = 12.5 Hz/s Dh = 15 Hz/s Eh = 20 Hz/s Fh = 30 Hz/s 10h = 40 Hz/s 11h = 50 Hz/s 12h = 60 Hz/s 13h = 75 Hz/s 14h = 100 Hz/s 15h = 125 Hz/s 16h = 150 Hz/s 17h = 175 Hz/s 18h = 200 Hz/s 19h = 250 Hz/s 1Ah = 300 Hz/s 1Bh = 400 Hz/s 1Ch = 500 Hz/s 1Dh = 750 Hz/s 1Eh = 1000 Hz/s 1Fh = No Limit (32767) Hz/s |
17-13 | OL_ACC_A2 | R/W | 0h | Open loop acceleration A2
0h = 0.005 Hz/s2 1h = 0.01 Hz/s2 2h = 0.025 Hz/s2 3h = 0.05 Hz/s2 4h = 0.1 Hz/s2 5h = 0.25 Hz/s2 6h = 0.5 Hz/s2 7h = 1 Hz/s2 8h = 2.5 Hz/s2 9h = 5 Hz/s2 Ah = 7.5 Hz/s2 Bh = 10 Hz/s2 Ch = 12.5 Hz/s2 Dh = 15 Hz/s2 Eh = 20 Hz/s2 Fh = 30 Hz/s2 10h = 40 Hz/s2 11h = 50 Hz/s2 12h = 60 Hz/s2 13h = 75 Hz/s2 14h = 100 Hz/s2 15h = 125 Hz/s2 16h = 150 Hz/s2 17h = 175 Hz/s2 18h = 200 Hz/s2 19h = 250 Hz/s2 1Ah = 300 Hz/s2 1Bh = 400 Hz/s2 1Ch = 500 Hz/s2 1Dh = 750 Hz/s2 1Eh = 1000 Hz/s2 1Fh = No Limit (32767) Hz/s2 |
12-8 | OPN_CL_HANDOFF_THR | R/W | 0h | Open to closed loop handoff threshold
0h = 1 Hz 1h = 4 Hz 2h = 8 Hz 3h = 12 Hz 4h = 16 Hz 5h = 20 Hz 6h = 24 Hz 7h = 28 Hz 8h = 32 Hz 9h = 36 Hz Ah = 40 Hz Bh = 45 Hz Ch = 50 Hz Dh = 55 Hz Eh = 60 Hz Fh = 65 Hz 10h = 70 Hz 11h = 75 Hz 12h = 80 Hz 13h = 85 Hz 14h = 90 Hz 15h = 100 Hz 16h = 150 Hz 17h = 200 Hz 18h = 250 Hz 19h = 300 Hz 1Ah = 350 Hz 1Bh = 400 Hz 1Ch = 450 Hz 1Dh = 500 Hz 1Eh = 550 Hz 1Fh = 600 Hz |
7 | AUTO_HANDOFF | R/W | 0h | Auto handoff enable
0h = Disable Auto Handoff (and use OPN_CL_HANDOFF_THR) 1h = Enable Auto Handoff |
6 | FIRST_CYCLE_FREQ_SEL | R/W | 0h | First cycle frequency select
0h = Defined by SLOW_FIRST_CYC_FREQ 1h = 0 Hz |
5-2 | MIN_DUTY | R/W | 0h | Min operational duty cycle
0h = 1.5 % 1h = 2 % 2h = 3 % 3h = 4 % 4h = 5 % 5h = 6 % 6h = 7 % 7h = 8 % 8h = 9 % 9h = 10 % Ah = 12 % Bh = 15 % Ch = 17.5 % Dh = 20 % Eh = 25 % Fh = 30 % |
1-0 | RESERVED | R | 0h | Reserved |
CLOSED_LOOP1 is shown in Figure 6-56 and described in Table 6-15.
Return to the Summary Table.
Register to configure close loop settings1
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | COMM_CONTROL | CL_ACC | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
CL_DEC_CONFIG | CL_DEC | PWM_FREQ_OUT | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PWM_FREQ_OUT | PWM_MODUL | PWM_MODE | LD_ANGLE_POLARITY | LD_ANGLE | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LD_ANGLE | RESERVED | ||||||
R/W-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | COMM_CONTROL | R/W | 0h | Trapezoidal commutation mode
0h = 120° Commutation 1h = Variable commutation between 120° and 150° 2h = N/A 3h = N/A |
28-24 | CL_ACC | R/W | 0h | Closed loop acceleration rate
0h = 0.005 V/s 1h = 0.01 V/s 2h = 0.025 V/s 3h = 0.05 V/s 4h = 0.1 V/s 5h = 0.25 V/s 6h = 0.5 V/s 7h = 1 V/s 8h = 2.5 V/s 9h = 5 V/s Ah = 7.5 V/s Bh = 10 V/s Ch = 12.5 V/s Dh = 15 V/s Eh = 20 V/s Fh = 30 V/s 10h = 40 V/s 11h = 50 V/s 12h = 60 V/s 13h = 75 V/s 14h = 100 V/s 15h = 125 V/s 16h = 150 V/s 17h = 175 V/s 18h = 200 V/s 19h = 250 V/s 1Ah = 300 V/s 1Bh = 400 V/s 1Ch = 500 V/s 1Dh = 750 V/s 1Eh = 1000 V/s 1Fh = 32767 V/s |
23 | CL_DEC_CONFIG | R/W | 0h | Closed loop decel configuration
0h = Close loop deceleration defined by CL_DEC 1h = Close loop deceleration defined by CL_ACC |
22-18 | CL_DEC | R/W | 0h | Closed loop deceleration rate
0h = 0.005 V/s 1h = 0.01 V/s 2h = 0.025 V/s 3h = 0.05 V/s 4h = 0.1 V/s 5h = 0.25 V/s 6h = 0.5 V/s 7h = 1 V/s 8h = 2.5 V/s 9h = 5 V/s Ah = 7.5 V/s Bh = 10 V/s Ch = 12.5 V/s Dh = 15 V/s Eh = 20 V/s Fh = 30 V/s 10h = 40 V/s 11h = 50 V/s 12h = 60 V/s 13h = 75 V/s 14h = 100 V/s 15h = 125 V/s 16h = 150 V/s 17h = 175 V/s 18h = 200 V/s 19h = 250 V/s 1Ah = 300 V/s 1Bh = 400 V/s 1Ch = 500 V/s 1Dh = 750 V/s 1Eh = 1000 V/s 1Fh = 32767 V/s |
17-13 | PWM_FREQ_OUT | R/W | 0h | Output PWM switching frequency
0h = 5 kHz 1h = 6 kHz 2h = 7 kHz 3h = 8 kHz 4h = 9 kHz 5h = 10 kHz 6h = 11 kHz 7h = 12 kHz 8h = 13 kHz 9h = 14 kHz Ah = 15 kHz Bh = 16 kHz Ch = 17 kHz Dh = 18 kHz Eh = 19 kHz Fh = 20 kHz 10h = 25 kHz 11h = 30 kHz 12h = 35 kHz 13h = 40 kHz 14h = 45 kHz 15h = 50 kHz 16h = 55 kHz 17h = 60 kHz 18h = 65 kHz 19h = 70 kHz 1Ah = 75 kHz 1Bh = 80 kHz 1Ch = 85 kHz 1Dh = 90 kHz 1Eh = 95 kHz 1Fh = 100 kHz |
12-11 | PWM_MODUL | R/W | 0h | PWM modulation.
0h = High-Side Modulation 1h = Low-Side Modulation 2h = Mixed Modulation 3h = N/A |
10 | PWM_MODE | R/W | 0h | PWM mode
0h = Single Ended Mode 1h = Complementary Mode |
9 | LD_ANGLE_POLARITY | R/W | 0h | Polarity of applied lead angle
0h = Negative 1h = Positive |
8-1 | LD_ANGLE | R/W | 0h | Lead Angle {Lead Angle (deg) = LD_ANGLE * 0.12} |
0 | RESERVED | R | 0h | Reserved |
CLOSED_LOOP2 is shown in Figure 6-57 and described in Table 6-16.
Return to the Summary Table.
Register to configure close loop settings2
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | FG_SEL | FG_DIV_FACTOR | FG_CONFIG | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FG_BEMF_THR | MTR_STOP | MTR_STOP_BRK_TIME | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MTR_STOP_BRK_TIME | ACT_SPIN_BRK_THR | BRAKE_DUTY_THRESHOLD | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AVS_EN | CBC_ILIMIT | RESERVED | |||||
R/W-0h | R/W-0h | R-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | FG_SEL | R/W | 0h | FG mode select
0h = Output FG in open loop and closed loop 1h = Output FG in only closed loop 2h = Output FG in open loop for the first try. 3h = N/A |
28-25 | FG_DIV_FACTOR | R/W | 0h | FG division factor
0h = Divide by 3 (2-pole motor mechanical speed/3) 1h = Divide by 1 (2-pole motor mechanical speed) 2h = Divide by 2 (4-pole motor mechanical speed) 3h = Divide by 3 (6-pole motor mechanical speed) 4h = Divide by 4 (8-pole motor mechanical speed) 5h = Divide by 5 (10-pole motor mechanical speed) 6h = Divide by 6 (12-pole motor mechanical speed) 7h = Divide by 7 (14-pole motor mechanical speed) 8h = Divide by 8 (16-pole motor mechanical speed) 9h = Divide by 9 (18-pole motor mechanical speed) Ah = Divide by 10 (20-pole motor mechanical speed) Bh = Divide by 11 (22-pole motor mechanical speed) Ch = Divide by 12 (24-pole motor mechanical speed) Dh = Divide by 13 (26-pole motor mechanical speed) Eh = Divide by 14 (28-pole motor mechanical speed) Fh = Divide by 15 (30-pole motor mechanical speed) |
24 | FG_CONFIG | R/W | 0h | FG output configuration
0h = FG active till speed drops below BEMF threshold defined by FG_BEMF_THR 1h = FG active as long as motor is driven |
23-21 | FG_BEMF_THR | R/W | 0h | FG output BEMF threshold
0h = +/- 1mV 1h = +/- 2mV 2h = +/- 5mV 3h = +/- 10mV 4h = +/- 20mV 5h = +/- 30mV 6h = N/A 7h = N/A |
20-18 | MTR_STOP | R/W | 0h | Motor stop method
0h = Hi-z 1h = Recirculation 2h = Low-side braking 3h = High-side braking 4h = Active spin down 5h = N/A 6h = N/A 7h = N/A |
17-14 | MTR_STOP_BRK_TIME | R/W | 0h | Brake time during motor stop
0h = 1 ms 1h = 2 ms 2h = 5 ms 3h = 10 ms 4h = 15 ms 5h = 25 ms 6h = 50 ms 7h = 75 ms 8h = 100 ms 9h = 250 ms Ah = 500 ms Bh = 1000 ms Ch = 2500 ms Dh = 5000 ms Eh = 10000 ms Fh = 15000 ms |
13-11 | ACT_SPIN_BRK_THR | R/W | 0h | Duty cycle threshold for motor stop using active spin down, low- and high-side braking
0h = Immediate 1h = 50 % 2h = 25 % 3h = 15 % 4h = 10 % 5h = 7.5 % 6h = 5 % 7h = 2.5 % |
10-8 | BRAKE_DUTY_THRESHOLD | R/W | 0h | Duty cycle threshold for BRAKE pin based low-side braking
0h = Immediate 1h = 50 % 2h = 25 % 3h = 15 % 4h = 10 % 5h = 7.5 % 6h = 5 % 7h = 2.5 % |
7 | AVS_EN | R/W | 0h | AVS enable
0h = Disable 1h = Enable |
6-3 | CBC_ILIMIT | R/W | 0h | Cycle by Cycle (CBC) current limit
(CBC current limit (A) = CBC_ILIMIT / CSA_GAIN)
0h = N/A 1h = 0.1 V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
2-0 | RESERVED | R | 0h | Reserved |
CLOSED_LOOP3 is shown in Figure 6-58 and described in Table 6-17.
Return to the Summary Table.
Register to configure close loop settings3
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | DYN_DGS_FILT_COUNT | DYN_DGS_UPPER_LIM | DYN_DGS_LOWER_LIM | INTEG_CYCL_THR_LOW | |||
R/W-0h | R/W-0h | R/W-2h | R/W-2h | R/W-0h | |||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
INTEG_CYCL_THR_LOW | INTEG_CYCL_THR_HIGH | INTEG_DUTY_THR_LOW | INTEG_DUTY_THR_HIGH | BEMF_THRESHOLD2 | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
BEMF_THRESHOLD2 | BEMF_THRESHOLD1 | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BEMF_THRESHOLD1 | INTEG_ZC_METHOD | DEGAUSS_MAX_WIN | DYN_DEGAUSS_EN | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | DYN_DGS_FILT_COUNT | R/W | 0h | Number of samples needed for dynamic degauss check
0h = 2 1h = 3 2h = 4 3h = 5 |
28-27 | DYN_DGS_UPPER_LIM | R/W | 2h | Dynamic degauss voltage upper bound
0h = (VM - 0.09) V 1h = (VM - 0.12) V 2h = (VM - 0.15) V 3h = (VM - 0.18) V |
26-25 | DYN_DGS_LOWER_LIM | R/W | 2h | Dynamic degauss voltage lower bound
0h = 0.03 V 1h = 0.06 V 2h = 0.09 V 3h = 0.12 V |
24-23 | INTEG_CYCL_THR_LOW | R/W | 0h | Number of BEMF samples per 30° below which commutation method switches from integration to ZC
0h = 3 1h = 4 2h = 6 3h = 8 |
22-21 | INTEG_CYCL_THR_HIGH | R/W | 0h | Number of BEMF samples per 30° above which commutation method switches from ZC to integration
0h = 4 1h = 6 2h = 8 3h = 10 |
20-19 | INTEG_DUTY_THR_LOW | R/W | 0h | Duty cycle below which commutation method switches from integration to ZC
0h = 12 % 1h = 15 % 2h = 18 % 3h = 20 % |
18-17 | INTEG_DUTY_THR_HIGH | R/W | 0h | Duty cycle above which commutation method switches from ZC to integration
0h = 12 % 1h = 15 % 2h = 18 % 3h = 20 % |
16-11 | BEMF_THRESHOLD2 | R/W | 0h | BEMF threshold for integration based commutation during falling floating phase voltage
0h = 0 1h = 25 2h = 50 3h = 75 4h = 100 5h = 125 6h = 150 7h = 175 8h = 200 9h = 225 Ah = 250 Bh = 275 Ch = 300 Dh = 325 Eh = 350 Fh = 375 10h = 400 11h = 425 12h = 450 13h = 475 14h = 500 15h = 525 16h = 550 17h = 575 18h = 600 19h = 625 1Ah = 650 1Bh = 675 1Ch = 700 1Dh = 725 1Eh = 750 1Fh = 775 20h = 800 21h = 850 22h = 900 23h = 950 24h = 1000 25h = 1050 26h = 1100 27h = 1150 28h = 1200 29h = 1250 2Ah = 1300 2Bh = 1350 2Ch = 1400 2Dh = 1450 2Eh = 1500 2Fh = 1550 30h = 1600 31h = 1700 32h = 1800 33h = 1900 34h = 2000 35h = 2100 36h = 2200 37h = 2300 38h = 2400 39h = 2600 3Ah = 2800 3Bh = 3000 3Ch = 3200 3Dh = 3400 3Eh = 3600 3Fh = 3800 |
10-5 | BEMF_THRESHOLD1 | R/W | 0h | BEMF threshold for integration based commutation during rising floating phase voltage
0h = 0 1h = 25 2h = 50 3h = 75 4h = 100 5h = 125 6h = 150 7h = 175 8h = 200 9h = 225 Ah = 250 Bh = 275 Ch = 300 Dh = 325 Eh = 350 Fh = 375 10h = 400 11h = 425 12h = 450 13h = 475 14h = 500 15h = 525 16h = 550 17h = 575 18h = 600 19h = 625 1Ah = 650 1Bh = 675 1Ch = 700 1Dh = 725 1Eh = 750 1Fh = 775 20h = 800 21h = 850 22h = 900 23h = 950 24h = 1000 25h = 1050 26h = 1100 27h = 1150 28h = 1200 29h = 1250 2Ah = 1300 2Bh = 1350 2Ch = 1400 2Dh = 1450 2Eh = 1500 2Fh = 1550 30h = 1600 31h = 1700 32h = 1800 33h = 1900 34h = 2000 35h = 2100 36h = 2200 37h = 2300 38h = 2400 39h = 2600 3Ah = 2800 3Bh = 3000 3Ch = 3200 3Dh = 3400 3Eh = 3600 3Fh = 3800 |
4 | INTEG_ZC_METHOD | R/W | 0h | Commutation method select
0h = ZC based 1h = Integration based |
3-1 | DEGAUSS_MAX_WIN | R/W | 0h | Maximum degauss window
0h = 22.5° 1h = 10° 2h = 15° 3h = 18° 4h = 30° 5h = 37.5° 6h = 45° 7h = 60° |
0 | DYN_DEGAUSS_EN | R/W | 0h | Dynamic degauss detection
0h = Disable 1h = Enable |
CLOSED_LOOP4 is shown in Figure 6-59 and described in Table 6-18.
Return to the Summary Table.
Register to configure close loop settings4
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | RESERVED | ||||||
R/W-0h | R-0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | WCOMP_BLANK_EN | FAST_DEC_DUTY_WIN | |||||
R-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FAST_DEC_DUTY_THR | DYN_BRK_CURR_LOW_LIM | DYNAMIC_BRK_CURR | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FAST_DECEL_EN | FAST_DECEL_CURR_LIM | FAST_BRK_DELTA | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-20 | RESERVED | R | 0h | Reserved |
19 | WCOMP_BLANK_EN | R/W | 0h | Enable WCOMP blanking during fast deceleration
0h = Disable 1h = Enable |
18-16 | FAST_DEC_DUTY_WIN | R/W | 0h | Fast deceleration duty window
0h = 0 % 1h = 2.5 % 2h = 5 % 3h = 7.5 % 4h = 10 % 5h = 15 % 6h = 20 % 7h = 25 % |
15-13 | FAST_DEC_DUTY_THR | R/W | 0h | Fast deceleration duty threshold
0h = 100 % 1h = 95 % 2h = 90 % 3h = 85 % 4h = 80 % 5h = 75 % 6h = 70% 7h = 65 % |
12-9 | DYN_BRK_CURR_LOW_LIM | R/W | 0h | Fast deceleration dynamic current limit lower threshold
(Deceleration current lower threshold (A) = DYN_BRK_CURR_LOW_LIM / CSA_GAIN)
0h = N/A 1h = 0.1V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
8 | DYNAMIC_BRK_CURR | R/W | 0h | Enable dynamic decrease in current limit during fast deceleration
0h = Disable 1h = Enable |
7 | FAST_DECEL_EN | R/W | 0h | Fast deceleration enable
0h = Disable 1h = Enable |
6-3 | FAST_DECEL_CURR_LIM | R/W | 0h | Deceleration current threshold
(Fast Deceleration current limit upper threshold (A) = FAST_DECEL_CURR_LIM / CSA_GAIN)
0h = N/A 1h = 0.1V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
2-0 | FAST_BRK_DELTA | R/W | 0h | Fast deceleration exit speed delta
0h = 0.5 % 1h = 1 % 2h = 1.5 % 3h = 2 % 4h = 2.5 % 5h = 3 % 6h = 4 % 7h = 5 % |
CONST_SPEED is shown in Figure 6-60 and described in Table 6-19.
Return to the Summary Table.
Register to configure Constant speed mode settings
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | RESERVED | SPD_POWER_KP | |||||
R/W-0h | R-0h | R/W-0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SPD_POWER_KP | SPD_POWER_KI | ||||||
R/W-0h | R/W-0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SPD_POWER_KI | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPD_POWER_V_MAX | SPD_POWER_V_MIN | CLOSED_LOOP_MODE | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | RESERVED | R | 0h | Reserved |
29-20 | SPD_POWER_KP | R/W | 0h | Speed/ Power loop Kp (Kp = SPD_LOOP_KP / 10000) |
19-8 | SPD_POWER_KI | R/W | 0h | Speed/ Power loop Ki (Ki = SPD_LOOP_KI / 1000000) |
7-5 | SPD_POWER_V_MAX | R/W | 0h | Upper saturation limit for speed/ power loop
0h = 100 % 1h = 95 % 2h = 90 % 3h = 85 % 4h = 80 % 5h = 75 % 6h = 70% 7h = 65 % |
4-2 | SPD_POWER_V_MIN | R/W | 0h | Lower saturation limit for speed/power loop
0h = 0 % 1h = 2.5 % 2h = 5 % 3h = 7.5 % 4h = 10 % 5h = 15 % 6h = 20 % 7h = 25 % |
1-0 | CLOSED_LOOP_MODE | R/W | 0h | Closed loop mode
0h = Disabled 1h = Speed Loop 2h = Power Loop 3h = Reserved |
CONST_PWR is shown in Figure 6-61 and described in Table 6-20.
Return to the Summary Table.
Register to configure Constant power mode settings
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | MAX_SPEED | ||||||
R/W-0h | R/W-0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MAX_SPEED | |||||||
R/W-0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MAX_SPEED | DEADTIME_COMP_EN | MAX_POWER | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAX_POWER | CONST_POWER_LIMIT_HYST | CONST_POWER_MODE | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-15 | MAX_SPEED | R/W | 0h | Maximum Speed (Maximum Speed (Hz) = MAX_SPEED / 16) |
14 | DEADTIME_COMP_EN | R/W | 0h | Enable dead time compensation
0h = Disable 1h = Enable |
13-4 | MAX_POWER | R/W | 0h | Maximum power (Maximum power (W) = MAX_POWER / 4) |
3-2 | CONST_POWER_LIMIT_HYST | R/W | 0h | Hysteresis for input power regulation
0h = 5 % 1h = 7.5 % 2h = 10 % 3h = 12.5 % |
1-0 | CONST_POWER_MODE | R/W | 0h | Input power regulation mode
0h = Disabled 1h = Closed Loop Power Control 2h = Power Limit Control 3h = Reserved |
150_DEG_TWO_PH_PROFILE is shown in Figure 6-62 and described in Table 6-21.
Return to the Summary Table.
Register to configure 150 degree modulation TWO phase duty
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | TWOPH_STEP0 | TWOPH_STEP1 | TWOPH_STEP2 | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TWOPH_STEP2 | TWOPH_STEP3 | TWOPH_STEP4 | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TWOPH_STEP5 | TWOPH_STEP6 | TWOPH_STEP7 | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TWOPH_STEP7 | RESERVED | ||||||
R/W-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-28 | TWOPH_STEP0 | R/W | 0h | 150° modulation , Two ph. - step duty - 0
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
27-25 | TWOPH_STEP1 | R/W | 0h | 150° modulation , Two ph. - step duty - 1
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
24-22 | TWOPH_STEP2 | R/W | 0h | 150° modulation, Two ph. - step duty - 2
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
21-19 | TWOPH_STEP3 | R/W | 0h | 150° modulation, Two ph. - step duty - 3
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
18-16 | TWOPH_STEP4 | R/W | 0h | 150° modulation, Two ph. - step duty - 4
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
15-13 | TWOPH_STEP5 | R/W | 0h | 150° modulation, Two ph. - step duty - 5
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
12-10 | TWOPH_STEP6 | R/W | 0h | 150° modulation, Two ph. - step duty - 6
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
9-7 | TWOPH_STEP7 | R/W | 0h | 150° modulation, Two ph. - step duty - 7
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
6-0 | RESERVED | R | 0h | Reserved |
150_DEG_THREE_PH_PROFILE is shown in Figure 6-63 and described in Table 6-22.
Return to the Summary Table.
Register to configure 150 degree modulation Three phase duty
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | THREEPH_STEP0 | THREEPH_STEP1 | THREEPH_STEP2 | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
THREEPH_STEP2 | THREEPH_STEP3 | THREEPH_STEP4 | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
THREEPH_STEP5 | THREEPH_STEP6 | THREEPH_STEP7 | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
THREEPH_STEP7 | LEAD_ANGLE_150DEG_ADV | RESERVED | |||||
R/W-0h | R/W-0h | R-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-28 | THREEPH_STEP0 | R/W | 0h | 150° modulation, Three ph. - step duty - 0
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
27-25 | THREEPH_STEP1 | R/W | 0h | 150° modulation, Three ph. - step duty - 1
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
24-22 | THREEPH_STEP2 | R/W | 0h | 150° modulation, Three ph. - step duty - 2
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
21-19 | THREEPH_STEP3 | R/W | 0h | 150° modulation, Three ph. - step duty - 3
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
18-16 | THREEPH_STEP4 | R/W | 0h | 150° modulation, Three ph. - step duty - 4
0h = 0.0 % 1h = 0.5 % 2h = 0.75 % 3h = 0.8375 % 4h = 0.875 % 5h = 0.9375 % 6h = 0.975 % 7h = 0.99 % |
15-13 | THREEPH_STEP5 | R/W | 0h | 150° modulation, Three ph. - step duty - 5
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
12-10 | THREEPH_STEP6 | R/W | 0h | 150° modulation, Three ph. - step duty - 6
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
9-7 | THREEPH_STEP7 | R/W | 0h | 150° modulation, Three ph. - step duty - 7
0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
6-5 | LEAD_ANGLE_150DEG_ADV | R/W | 0h | Angle advance for 150° modulation
0h = 0° 1h = 5° 2h = 10° 3h = 15° |
4-0 | RESERVED | R | 0h | Reserved |
TRAP_CONFIG1 is shown in Figure 6-64 and described in Table 6-23.
Return to the Summary Table.
Register to configure internal Algorithm Variables
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | RESERVED | RESERVED | RESERVED | ||||
R/W-0h | R-0h | R-0h | R-0h | ||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
OL_HANDOFF_CYCLES | RESERVED | AVS_NEG_CURR_LIMIT | |||||
R/W-0h | R-0h | R/W-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AVS_LIMIT_HYST | ISD_BEMF_THR | ISD_CYCLE_THR | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ISD_CYCLE_THR | RESERVED | RESERVED | ZC_ANGLE_OL_THR | FAST_STARTUP_DIV_FACTOR | |||
R/W-0h | R-0h | R-0h | R/W-0h | R/W-0h | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | RESERVED | R | 0h | Reserved |
28-26 | RESERVED | R | 0h | Reserved |
25-24 | RESERVED | R | 0h | Reserved |
23-22 | OL_HANDOFF_CYCLES | R/W | 0h | Open loop handoff cycles
0h = 3 1h = 6 2h = 12 3h = 24 |
21-19 | RESERVED | R | 0h | Reserved |
18-16 | AVS_NEG_CURR_LIMIT | R/W | 0h | AVS negative current limit
(AVS negative current limit (A) = (AVS_NEG_CURRENT_LIMIT * 3 /4095) / CSA_GAIN)
0h = 0 1h = -40 2h = -30 3h = -20 4h = -10 5h = 10 6h = 20 7h = 30 |
15 | AVS_LIMIT_HYST | R/W | 0h | AVS current hysteresis
(AVS positive current limit (A) = ((AVS_LIMIT_HYST + AVS_NEG_CURR_LIMIT) * 3 /4095) / CSA_GAIN)
0h = 20 1h = 10 |
14-10 | ISD_BEMF_THR | R/W | 0h | ISD BEMF threshold
(ISD BEMF threshold = 200 * ISD_BEMF_THR)
0h = 0 1h = 200 2h = 400 3h = 600 4h = 800 5h = 1000 6h = 1200 7h = 1400 8h = 1600 9h = 1800 Ah = 2000 Bh = 2200 Ch = 2400 Dh = 2600 Eh = 2800 Fh = 3000 10h = 3200 11h = 3400 12h = 3600 13h = 3800 14h = 4000 15h = 4200 16h = 4400 17h = 4600 18h = 4800 19h = 5000 1Ah = 5200 1Bh = 5400 1Ch = 5600 1Dh = 5800 1Eh = 6000 1Fh = 6200 |
9-7 | ISD_CYCLE_THR | R/W | 0h | ISD cycle threshold
0h = 2, 1h = 5, 2h = 8, 3h = 11, 4h = 14, 5h = 17, 6h = 20, 7h = 23 |
6 | RESERVED | R | 0h | Reserved |
5-4 | RESERVED | R | 0h | Reserved |
3-2 | ZC_ANGLE_OL_THR | R/W | 0h | Angle above which the ZC detection is done during OL
0h = 5° 1h = 8° 2h = 12° 3h = 15° |
1-0 | FAST_STARTUP_DIV_FACTOR | R/W | 0h | Dynamic A1, A2 change rate
0h = 1 1h = 2 2h = 4 3h = 8 |
TRAP_CONFIG2 is shown in Figure 6-65 and described in Table 6-24.
Return to the Summary Table.
Register to configure internal Algorithm Variables
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | TBLANK | TPWDTH | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | RESERVED | RESERVED | ALIGN_DUTY | RESERVED | |||
R-0h | R-0h | R-0h | R/W-0h | R-0h | |||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-27 | TBLANK | R/W | 0h | Blanking time after PWM edge
0h = 0 µs 1h = 1 µs 2h = 2 µs 3h = 3 µs 4h = 4 µs 5h = 5 µs 6h = 6 µs 7h = 7 µs 8h = 8 µs 9h = 9 µs Ah = 10 µs Bh = 11 µs Ch = 12 µs Dh = 13 µs Eh = 14 µs Fh = 15 µs |
26-24 | TPWDTH | R/W | 0h | Comparator deglitch time
0h = 0 µs 1h = 1 µs 2h = 2 µs 3h = 3 µs 4h = 4 µs 5h = 5 µs 6h = 6 µs 7h = 7 µs |
23 | RESERVED | R | 0h | Reserved |
22 | RESERVED | R | 0h | Reserved |
21 | RESERVED | R | 0h | Reserved |
20-18 | ALIGN_DUTY | R/W | 0h | Duty cycle limit during align
0h = 10 % 1h = 15 % 2h = 20 % 3h = 25 % 4h = 30 % 5h = 40 % 6h = 50 % 7h = 100 % |
17-0 | RESERVED | R | 0h | Reserved |