SLLSFS3 May 2024 MCT8316A-Q1
PRODUCTION DATA
Table 6-34 lists the memory-mapped registers for the Gate_Driver_Configuration registers. All register offset addresses not listed in Table 6-34 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
ACh | GD_CONFIG1 | Gate driver configuration 1 | Section 6.7.4.1 |
AEh | GD_CONFIG2 | Gate driver configuration 2 | Section 6.7.4.2 |
Complex bit access types are encoded to fit into small table cells. Table 6-35 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
GD_CONFIG1 is shown in Figure 6-71 and described in Table 6-36.
Return to the Summary Table.
Register to configure gated driver settings1
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | RESERVED | RESERVED | SLEW_RATE | RESERVED | |||
R/W-0h | R-0h | R-0h | R/W-0h | R-0h | |||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | RESERVED | RESERVED | RESERVED | OVP_SEL | OVP_EN | RESERVED | OTW_REP |
R-0h | R-0h | R-0h | R-0h | R/W-0h | R/W-0h | R-0h | R/W-0h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | OCP_DEG | OCP_RETRY | OCP_LVL | OCP_MODE | ||
R-0h | R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | ADCOMP_TH_LS | ADCOMP_TH_HS | EN_ASR | EN_AAR | CSA_GAIN | |
R-0h | R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | RESERVED | R | 0h | Reserved |
28 | RESERVED | R | 0h | Reserved |
27-26 | SLEW_RATE | R/W | 0h | Slew rate
0h = 25 V/µs 1h = 50 V/µs 2h = 125 V/µs 3h = 200 V/µs |
25-24 | RESERVED | R | 0h | Reserved |
23 | RESERVED | R | 0h | Reserved |
22 | RESERVED | R | 0h | Reserved |
21 | RESERVED | R | 0h | Reserved |
20 | RESERVED | R | 0h | Reserved |
19 | OVP_SEL | R/W | 0h | Overvoltage protection level
0h = VM overvoltage level is 34-V 1h = VM overvoltage level is 22-V |
18 | OVP_EN | R/W | 0h | Overvoltage protection enable
0h = Disable 1h = Enable |
17 | RESERVED | R | 0h | Reserved |
16 | OTW_REP | R/W | 0h | Overtemperature warning reporting on nFAULT
0h = Over temperature reporting on nFAULT is disabled 1h = Over temperature reporting on nFAULT is enabled |
15 | RESERVED | R | 0h | Reserved |
14 | RESERVED | R | 0h | Reserved |
13-12 | OCP_DEG | R/W | 0h | OCP deglitch time
0h = 0.2 µs 1h = 0.6 µs 2h = 1.1 µs 3h = 1.6 µs |
11 | OCP_RETRY | R/W | 0h | OCP retry time
0h = 5 ms 1h = 500 ms |
10 | OCP_LVL | R/W | 0h | OCP level
0h = 16 A (Typical) 1h = 24 A (Typical) |
9-8 | OCP_MODE | R/W | 0h | OCP fault mode
0h = Overcurrent causes a latched fault 1h = Overcurrent causes an automatic retrying fault 2h = Overcurrent is report only but no action is taken 3h = Overcurrent is not reported and no action is taken |
7 | RESERVED | R | 0h | Reserved |
6 | RESERVED | R | 0h | Reserved |
5 | ADCOMP_TH_LS | R/W | 0h | Active demag comparator threshold for low-side
0h = 100 mA 1h = 150 mA |
4 | ADCOMP_TH_HS | R/W | 0h | Active demag comparator threshold for high-side
0h = 100 mA 1h = 150 mA |
3 | EN_ASR | R/W | 0h | Active synchronous rectification enable
0h = Disable 1h = Enable |
2 | EN_AAR | R/W | 0h | Active asynchronous rectification enable
0h = Disable 1h = Enable |
1-0 | CSA_GAIN | R/W | 0h | Current Sense Amplifier (CSA) Gain
0h = 0.15 V/A 1h = 0.3 V/A 2h = 0.6 V/A 3h = 1.2 V/A |
GD_CONFIG2 is shown in Figure 6-72 and described in Table 6-37.
Return to the Summary Table.
Register to configure gated driver settings2
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
PARITY | DELAY_COMP_EN | TARGET_DELAY | RESERVED | BUCK_PS_DIS | |||
R/W-0h | R/W-0h | R/W-0h | R-0h | R/W-1h | |||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
BUCK_CL | BUCK_SEL | BUCK_DIS | RESERVED | ||||
R/W-0h | R/W-1h | R/W-0h | R-0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | DELAY_COMP_EN | R/W | 0h | Driver delay compensation enable
0h = Disable 1h = Enable |
29-26 | TARGET_DELAY | R/W | 0h | Target delay
0h = Automatic based on slew rate 1h = 0.4 µs 2h = 0.6 µs 3h = 0.8 µs 4h = 1 µs 5h = 1.2 µs 6h = 1.4 µs 7h = 1.6 µs 8h = 1.8 µs 9h = 2 µs Ah = 2.2 µs Bh = 2.4 µs Ch = 2.6 µs Dh = 2.8 µs Eh = 3 µs Fh = 3.2 µs |
25 | RESERVED | R | 0h | Reserved |
24 | BUCK_PS_DIS | R/W | 1h | Buck power sequencing disable
0h = Buck power sequencing is enabled 1h = Buck power sequencing is disabled |
23 | BUCK_CL | R/W | 0h | Buck current limit
0h = 600 mA 1h = 150 mA |
22-21 | BUCK_SEL | R/W | 1h | Buck voltage selection
0h = Buck voltage is 3.3 V 1h = Buck voltage is 5.0 V 2h = Buck voltage is 4.0 V 3h = Buck voltage is 5.7 V |
20 | BUCK_DIS | R/W | 0h | Buck disable
0h = Buck regulator is enabled 1h = Buck regulator is disabled |
19-0 | RESERVED | R | 0h | Reserved |