In
MCT8316A-Q1, EEPROM read procedure is as follows,
- Write 0x40000000 into
register 0x0000E6 to read the EEPROM data into the shadow registers
(0x000080-0x0000AE).
- Wait for 100ms for the EEPROM
read operation to complete.
- Read the shadow register
values, 1 or 2 registers at a time, using the I2C read command as
explained in Section 6.6.2. Shadow register addresses are in the range of
0x000080-0x0000AE. Register address increases in steps of 2 for 32-bit read
operation (since each address is a 16-bit location).