SLLSFH8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
The MCT8316AV supports an I2C serial communication interface that allows an external controller to send and receive data. This I2C interface lets the external controller configure the EEPROM and read detailed fault and motor state information. The I2C bus is a two-wire interface using the SCL and SDA pins which are described as follows: