SLVSGO3 December 2021 MCT8316Z-Q1
PRODUCTION DATA
DEVICE | PACKAGES | INTERFACE | BUCK REGULATOR |
---|---|---|---|
MCT8316ZR-Q1 | 40-pin VQFN (7x5 mm) | SPI | Yes |
MCT8316ZT-Q1 | Hardware |
Parameters | MCT8316ZR-Q1 (SPI variant) | MCT8316ZT-Q1 (Hardware variant) |
---|---|---|
PWM control mode settings | PWM_MODE (4 settings) | MODE pin (7 settings) |
Slew rate settings | SLEW (4 settings) | SLEW pin (4 settings) |
Direction settings | DIR (2 settings) | DIR pin (2 settings) |
DRVOFF pin configuration | DRV_OFF (2 settings) | Enabled |
Current limit threshold | ILIMIT pin: AVDD/2 to AVDD/2-0.4V | ILIMIT pin: AVDD/2 to AVDD/2-0.4V |
Current limit configuration | ILIM_RECIR (2 settings), PWM_100_DUTY_SEL | Recirculation fixed to Brake mode and PWM frequency for 100% duty fixed to 20 kHz |
CSA GAIN | CSA_GAIN (4 settings) | Fixed to 0.15 V/A |
Lead angle settings | ADVANCE_LVL (8 settings) | ADVANCE pin (7 settings) |
Buck enable | BUCK_DIS (2 settings) | Enabled |
Buck threshold | BUCK_SEL(4 settings) | VSEL_BK pin (4 settings) |
Buck configuration: power sequencing, current limit and slew rate | BUCK_PS_DIS (2 settings) and BUCK_CL(2 settings) | Power sequencing enabled, current limit: 600 mA and slew rate: 1000 V/us |
FGOUT configuration | FGOUT_SEL (4 settings) | Fixed to 3x commutation frequency |
Motor lock configuration: mode, detection and retry timing | MTR_LOCK_MODE (4 settings), MTR_LOCK_TDET (4 settings), MTR_LOCK_RETRY (2 settings) | Enabled with latched shutdown mode and detection time of 1000 ms |
Active demagnetization | EN_AAR (2 settings) and EN_ASR (2 settings) | MODE pin (7 settings) |
OCP configuration: Mode, | OCP_MODE (4 settings) , OCP_LVL (4 settings) ,OCP_DEG (4 settings) and OCP_RETRY (2 settings) | Enabled with latched shutdown mode, level is fixed to 16A with 0.6 us deglitch time |
Overvoltage protection configuration | OVP_EN (2 settings) , OVP_SEL (2 settings) | Enabled and level is fixed to 34V (typ) |
Driver delay compensation configuration | DLYCMP_EN (2 settings), DLY_TARGET (16 settings) | Disabled |
SDO pin configuration | SDO_MODE (2 settings) | NA |
SPI fault configuration | SPI_PARITY(2 settings), SPI_SCLK_FLT(2 settings), SPI_ADDR_FLT(2 settings) | NA |