SLVSF18B March 2021 – November 2021 MCT8316Z
PRODUCTION DATA
The DIR pin controls the direction of BLDC motor in either clockwise or counter-clockwise direction. Tie the DIR pin low if this feature is not required.
The BRAKE input halts the motor by turning off all high-side MOSFETs and turning on all low-side MOSFETs when it is pulled high. This brake is independent of the states of the other input pins. Tie the BRAKE pin low if this feature is not required.
Table 8-3 shows the configuration in 1x PWM mode with asynchronous modulation.
HALL INPUTS | DRIVER OUTPUTS | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STATE | DIR = 0 | DIR = 1 | PHASE A | PHASE B | PHASE C | DESCRIPTION | |||||||
HALL_A/HPA | HALL_B/HPB | HALL_C/HPC | HALL_A /HPA | HALL_B/HPB | HALL_C/HPC | High Side | Low Side | High Side | Low Side | High Side | Low Side | ||
Stop | 0 | 0 | 0 | 0 | 0 | 0 | L | L | L | L | L | L | Stop |
Align | 1 | 1 | 1 | 1 | 1 | 1 | PWM | L | L | H | L | H | Align |
1 | 1 | 1 | 0 | 0 | 0 | 1 | L | L | PWM | L | L | H | B → C |
2 | 1 | 0 | 0 | 0 | 1 | 1 | PWM | L | L | L | L | H | A → C |
3 | 1 | 0 | 1 | 0 | 1 | 0 | PWM | L | L | H | L | L | A → B |
4 | 0 | 0 | 1 | 1 | 1 | 0 | L | L | L | H | PWM | L | C → B |
5 | 0 | 1 | 1 | 1 | 0 | 0 | L | H | L | L | PWM | L | C → A |
6 | 0 | 1 | 0 | 1 | 0 | 1 | L | H | PWM | L | L | L | B → A |