SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
#GUID-20220906-SS0T-7VHJ-33DP-WBX9ZLCLKGJB/GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_TABLE_1_TABLE lists the memory-mapped registers for the Gate_Driver_Configuration registers. All register offset addresses not listed in #GUID-20220906-SS0T-7VHJ-33DP-WBX9ZLCLKGJB/GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_TABLE_1_TABLE should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
ACh | GD_CONFIG1 | Gate driver configuration 1 | GD_CONFIG1 Register (Offset = ACh) [Reset = 00000000h] |
AEh | GD_CONFIG2 | Gate driver configuration 2 | GD_CONFIG2 Register (Offset = AEh) [Reset = 00000000h] |
Complex bit access types are encoded to fit into small table cells. #GUID-20220906-SS0T-7VHJ-33DP-WBX9ZLCLKGJB/GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_LEGEND_TABLE shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
GD_CONFIG1 is shown in #GUID-20220906-SS0T-7VHJ-33DP-WBX9ZLCLKGJB/GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_GD_CONFIG1_TABLE_TABLE.
Return to the Summary Table.
Register to configure gated driver settings1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-20 | RESERVED | R/W | 0h | Reserved |
19 | RESERVED | R/W | 0h | Reserved |
18 | VREF_SEL | R/W | 0h | SELECT CSA CONFIG
0h = UNI DIRECTIONAL CSA 1h = BI-DIRECTIONAL CSA |
17 | RESERVED | R/W | 0h | Reserved |
16 | DIS_BST_FLT | R/W | 0h | Disable BST Fault
0h = Enable BST Fault 1h = Disable BST Fault |
15 | OTS_AUTO_RECOVERY | R/W | 0h | OTS Auto recovery
0h = OTS Latched Fault 1h = OTS Auto Recovery |
14-10 | RESERVED | R/W | 0h | Reserved |
9 | DIS_SNS_FLT | R/W | 0h | Disable Sense Fault
0h = Enable SNS OCP Fault 1h = Disable SNS OCP Fault |
8 | DIS_VDS_FLT | R/W | 0h | Disable VDS Fault
0h = Enable VDS OCP Fault 1h = Disable VDS OCP Fault |
7 | RESERVED | R/W | 0h | Reserved |
6-3 | SEL_VDS_LVL | R/W | 0h | Select the VDS_OCP Levels
0h = 0.06V 1h = 0.12V 2h = 0.18V 3h = 0.24V 4h = 0.3V 5h = 0.36V 6h = 0.42V 7h = 0.48V 8h = 0.6V 9h = 0.8V Ah = 1.0V Bh = 1.2V Ch = 1.4V Dh = 1.6V Eh = 1.8V Fh = 2.0V |
2 | RESERVED | R/W | 0h | Reserved |
1-0 | CSA_GAIN | R/W | 0h | Current Sense Amplifier (CSA) Gain
0h = 5V/V 1h = 10V/V 2h = 20V/V 3h = 40V/V |
GD_CONFIG2 is shown in #GUID-20220906-SS0T-7VHJ-33DP-WBX9ZLCLKGJB/GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_GATE_DRIVER_CONFIGURATION_GD_CONFIG2_TABLE_TABLE.
Return to the Summary Table.
Register to configure gated driver settings2
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-0 | RESERVED | R/W | 0h | Reserved |