SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
#GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_TABLE_1_TABLE lists the memory-mapped registers for the Algorithm_Configuration registers. All register offset addresses not listed in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_TABLE_1_TABLE should be considered as reserved locations and the register contents should not be modified.
Complex bit access types are encoded to fit into small table cells. #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_LEGEND_TABLE shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
ISD_CONFIG is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ISD_CONFIG_TABLE_TABLE.
Return to the Summary Table.
Register to configure initial speed detect settings
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | ISD_EN | R/W | 0h | ISD enable 0h = Disable 1h = Enable |
29 | BRAKE_EN | R/W | 0h | Brake enable 0h = Disable 1h = Enable |
28 | HIZ_EN | R/W | 0h | Hi-Z enable 0h = Disable 1h = Enable |
27 | RVS_DR_EN | R/W | 0h | Reverse Resynchronization enable 0h = Disable 1h = Enable |
26 | RESYNC_EN | R/W | 0h | Forward Resynchronization enable 0h = Disable 1h = Enable |
25 | STAT_BRK_EN | R/W | 0h | Enable or disable brake during stationary 0h = Disable 1h = Enable |
24-22 | STAT_DETECT_THR | R/W | 0h | Stationary BEMF detect threshold, phase voltage
scaled down based on DYN_VOLT_SCALING_EN 0h = 5 mV 1h = 10 mV 2h = 15 mV 3h = 20 mV 4h = 25 mV 5h = 30 mV 6h = 50 mV 7h = 100 mV |
21 | BRK_MODE | R/W | 0h | Brake mode 0h = All three low-side FETs turned ON 1h = All three high-side FETs turned ON |
20-17 | RESERVED | R/W | 0h | Reserved |
16-13 | BRK_TIME | R/W | 0h | Brake time 0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 2 s Ah = 3 s Bh = 4 s Ch = 5 s Dh = 7.5 s Eh = 10 s Fh = 15 s |
12-9 | HIZ_TIME | R/W | 0h | Hi-Z time 0h = 10 ms 1h = 50 ms 2h = 100 ms 3h = 200 ms 4h = 300 ms 5h = 400 ms 6h = 500 ms 7h = 750 ms 8h = 1 s 9h = 2 s Ah = 3 s Bh = 4 s Ch = 5 s Dh = 7.5 s Eh = 10 s Fh = 15 s |
8-6 | STARTUP_BRK_TIME | R/W | 0h | Brake time when motor is stationary 0h = 1 ms 1h = 10 ms 2h = 25 ms 3h = 50 ms 4h = 100 ms 5h = 250 ms 6h = 500 ms 7h = 1000 ms |
5-3 | RESYNC_MIN_THRESHOLD | R/W | 0h | Minimum phase BEMF below which the motor is coasted
instead of resync 0h = MIN_DUTY * DC_BUS_VOLTAGE 1h = 300 mV 2h = 400 mV 3h = 500 mV 4h = 600 mV 5h = 800 mV 6h = 1000 mV 7h = 1250 mV |
2-1 | MTR_STARTUP | R/W | 0h | Motor start-up method 0h = Align 1h = Double Align 2h = IPD 3h = Slow first cycle |
0 | RESERVED | R/W | 0h | Reserved |
MOTOR_STARTUP1 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_MOTOR_STARTUP1_TABLE_TABLE.
Return to the Summary Table.
Register to configure motor startup settings1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-27 | ALIGN_RAMP_RATE | R/W | 0h | Align voltage ramp rate 0h = 0.1 V/s 1h = 0.2 V/s 2h = 0.5 V/s 3h = 1 V/s 4h = 2.5 V/s 5h = 5 V/s 6h = 7.5 V/s 7h = 10 V/s 8h = 25 V/s 9h = 50 V/s Ah = 75 V/s Bh = 100 V/s Ch = 250 V/s Dh = 500 V/s Eh = 750 V/s Fh = 1000 V/s |
26-23 | ALIGN_TIME | R/W | 0h | Align time 0h = 5 ms 1h = 10 ms 2h = 25 ms 3h = 50 ms 4h = 75 ms 5h = 100 ms 6h = 200 ms 7h = 400 ms 8h = 600 ms 9h = 800 ms Ah = 1 s Bh = 2 s Ch = 4 s Dh = 6 s Eh = 8 s Fh = 10 s |
22-18 | ALIGN_CURR_THR | R/W | 0h | Align current threshold. Align current threshold (A)
= (ALIGN_CURR_THR - Offset) / (CSA_GAIN * RSENSE). Offset = 0.075V
for VREF_SEL = UNI DIRECTIONAL CSA (Values rolls over after 1Bh).
Offset = 0V for VREF_SEL = BI-DIRECTIONAL CSA (Values rolls over
after 0Fh) 0h = 0.0 V 1h = 0.1 V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9V Ah = 1.0 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V 10h = 1.6 V 11h = 1.7 V 12h = 1.8 V 13h = 1.9 V 14h = 2.0 V 15h = 2.1 V 16h = 2.2 V 17h = 2.3 V 18h = 2.4 V 19h = 2.5 V 1Ah = 2.6 V 1Bh = N/A 1Ch = N/A 1Dh = N/A 1Eh = N/A 1Fh = N/A |
17-16 | ALIGN_DUTY | R/W | 0h | Duty cycle limit during align 0h = 10 % 1h = 25 % 2h = 50 % 3h = 100 % |
15-13 | IPD_CLK_FREQ | R/W | 0h | IPD clock frequency 0h = 50 Hz 1h = 100 Hz 2h = 250 Hz 3h = 500 Hz 4h = 1000 Hz 5h = 2000 Hz 6h = 5000 Hz 7h = 10000 Hz |
12-8 | IPD_CURR_THR | R/W | 0h | IPD current threshold. IPD current threshold (A) =
(IPD_CURR_THR - Offset) / (CSA_GAIN * RSENSE). Offset = 0.075V for
VREF_SEL = UNI DIRECTIONAL CSA (Values rolls over after 1Bh). Offset
= 0V for VREF_SEL = BI-DIRECTIONAL CSA (Values rolls over after 0Fh)
0h = 0.0 V 1h = 0.1 V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9V Ah = 1.0 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V 10h = 1.6 V 11h = 1.7 V 12h = 1.8 V 13h = 1.9 V 14h = 2.0 V 15h = 2.1 V 16h = 2.2 V 17h = 2.3 V 18h = 2.4 V 19h = 2.5 V 1Ah = 2.6 V 1Bh = N/A 1Ch = N/A 1Dh = N/A 1Eh = N/A 1Fh = N/A |
7-6 | IPD_ADV_ANGLE | R/W | 0h | IPD advance angle 0h = 0° 1h = 30° 2h = 60° 3h = 90° |
5-4 | IPD_REPEAT | R/W | 0h | Number of times IPD is executed 0h = one 1h = average of 2 times 2h = average of 3 times 3h = average of 4 times |
3-0 | SLOW_FIRST_CYC_FREQ | R/W | 0h | Frequency of first cycle 0h = 0.05 Hz 1h = 0.1 Hz 2h = 0.25 Hz 3h = 0.5 Hz 4h = 1 Hz 5h = 2 Hz 6h = 3 Hz 7h = 5 Hz 8h = 10 Hz 9h = 15 Hz Bh = 25 Hz Ch = 50 Hz Dh = 100 Hz Eh = 150 Hz Fh = 200 Hz |
MOTOR_STARTUP2 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_MOTOR_STARTUP2_TABLE_TABLE.
Return to the Summary Table.
Register to configure motor startup settings2
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-28 | OL_DUTY | R/W | 0h | Duty cycle limit during open loop 0h = 10% 1h = 15% 2h = 20% 3h = 25% 4h = 30% 5h = 40% 6h = 50% 7h = 100% |
27-23 | OL_ILIMIT | R/W | 0h | Open Loop current threshold. OL current threshold (A)
= (OL_CURR_THR - Offset) / (CSA_GAIN * RSENSE). Offset = 0.075V for
VREF_SEL = UNI DIRECTIONAL CSA (Values rolls over after 1Bh). Offset
= 0V for VREF_SEL = BI-DIRECTIONAL CSA (Values rolls over after 0Fh)
0h = 0.0 V 1h = 0.1 V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9V Ah = 1.0 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V 10h = 1.6 V 11h = 1.7 V 12h = 1.8 V 13h = 1.9 V 14h = 2.0 V 15h = 2.1 V 16h = 2.2 V 17h = 2.3 V 18h = 2.4 V 19h = 2.5 V 1Ah = 2.6 V 1Bh = N/A 1Ch = N/A 1Dh = N/A 1Eh = N/A 1Fh = N/A |
22-18 | OL_ACC_A1 | R/W | 0h | Open loop acceleration A1 0h = 0.005 Hz/s 1h = 0.01 Hz/s 2h = 0.025 Hz/s 3h = 0.05 Hz/s 4h = 0.1 Hz/s 5h = 0.25 Hz/s 6h = 0.5 Hz/s 7h = 1 Hz/s 8h = 2.5 Hz/s 9h = 5 Hz/s Ah = 7.5 Hz/s Bh = 10 Hz/s Ch = 12.5 Hz/s Dh = 15 Hz/s Eh = 20 Hz/s Fh = 30 Hz/s 10h = 40 Hz/s 11h = 50 Hz/s 12h = 60 Hz/s 13h = 75 Hz/s 14h = 100 Hz/s 15h = 125 Hz/s 16h = 150 Hz/s 17h = 175 Hz/s 18h = 200 Hz/s 19h = 250 Hz/s 1Ah = 300 Hz/s 1Bh = 400 Hz/s 1Ch = 500 Hz/s 1Dh = 750 Hz/s 1Eh = 1000 Hz/s 1Fh = No Limit (32767) Hz/s |
17-13 | OL_ACC_A2 | R/W | 0h | Open loop acceleration A2 0h = 0.005 Hz/s2 1h = 0.01 Hz/s2 2h = 0.025 Hz/s2 3h = 0.05 Hz/s2 4h = 0.1 Hz/s2 5h = 0.25 Hz/s2 6h = 0.5 Hz/s2 7h = 1 Hz/s2 8h = 2.5 Hz/s2 9h = 5 Hz/s2 Ah = 7.5 Hz/s2 Bh = 10 Hz/s2 Ch = 12.5 Hz/s2 Dh = 15 Hz/s2 Eh = 20 Hz/s2 Fh = 30 Hz/s2 10h = 40 Hz/s2 11h = 50 Hz/s2 12h = 60 Hz/s2 13h = 75 Hz/s2 14h = 100 Hz/s2 15h = 125 Hz/s2 16h = 150 Hz/s2 17h = 175 Hz/s2 18h = 200 Hz/s2 19h = 250 Hz/s2 1Ah = 300 Hz/s2 1Bh = 400 Hz/s2 1Ch = 500 Hz/s2 1Dh = 750 Hz/s2 1Eh = 1000 Hz/s2 1Fh = No Limit (32767) Hz/s2 |
12-8 | OPN_CL_HANDOFF_THR | R/W | 0h | Open to closed loop handoff threshold 0h = 1 Hz 1h = 4 Hz 2h = 8 Hz 3h = 12 Hz 4h = 16 Hz 5h = 20 Hz 6h = 24 Hz 7h = 28 Hz 8h = 32 Hz 9h = 36 Hz Ah = 40 Hz Bh = 45 Hz Ch = 50 Hz Dh = 55 Hz Eh = 60 Hz Fh = 65 Hz 10h = 70 Hz 11h = 75 Hz 12h = 80 Hz 13h = 85 Hz 14h = 90 Hz 15h = 100 Hz 16h = 150 Hz 17h = 200 Hz 18h = 250 Hz 19h = 300 Hz 1Ah = 350 Hz 1Bh = 400 Hz 1Ch = 450 Hz 1Dh = 500 Hz 1Eh = 550 Hz 1Fh = 600 Hz |
7 | AUTO_HANDOFF | R/W | 0h | Auto handoff enable 0h = Disable Auto Handoff (and use OPN_CL_HANDOFF_THR) 1h = Enable Auto Handoff |
6 | FIRST_CYCLE_FREQ_SEL | R/W | 0h | First cycle frequency during the Open Loop 0h = Defined by SLOW_FIRST_CYC_FREQ 1h = 0 Hz |
5-2 | MIN_DUTY | R/W | 0h | Min operational duty cycle 0h = 0% 1h = 1.5 % 2h = 2.5 % 3h = 3 % 4h = 4 % 5h = 5 % 6h = 6 % 7h = 7 % 8h = 8 % 9h = 9 % Ah = 10 % Bh = 12 % Ch = 15 % Dh = 17.5 % Eh = 20 % Fh = 25 % |
1-0 | OL_HANDOFF_CYCLES | R/W | 0h | Open loop handoff cycles 0h = 3 1h = 6 2h = 12 3h = 24 |
CLOSED_LOOP1 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_CLOSED_LOOP1_TABLE_TABLE.
Return to the Summary Table.
Register to configure close loop settings1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | COMM_CONTROL | R/W | 0h | Trapezodial commutation mode 0h = 120° Commutation 1h = Variable commutation between 120° and 150° 2h = N/A 3h = N/A |
28-24 | CL_ACC | R/W | 0h | Closed loop acceleration rate 0h = 0.005 V/s 1h = 0.01 V/s 2h = 0.025 V/s 3h = 0.05 V/s 4h = 0.1 V/s 5h = 0.25 V/s 6h = 0.5 V/s 7h = 1 V/s 8h = 2.5 V/s 9h = 5 V/s Ah = 7.5 V/s Bh = 10 V/s Ch = 12.5 V/s Dh = 15 V/s Eh = 20 V/s Fh = 30 V/s 10h = 40 V/s 11h = 50 V/s 12h = 60 V/s 13h = 75 V/s 14h = 100 V/s 15h = 125 V/s 16h = 150 V/s 17h = 175 V/s 18h = 200 V/s 19h = 250 V/s 1Ah = 300 V/s 1Bh = 400 V/s 1Ch = 500 V/s 1Dh = 750 V/s 1Eh = 1000 V/s 1Fh = 32767 V/s |
23 | CL_DEC_CONFIG | R/W | 0h | Closed loop decel configuration 0h = Close loop deceleration defined by CL_DEC 1h = Close loop deceleration defined by CL_ACC |
22-18 | CL_DEC | R/W | 0h | Closed loop deceleration rate 0h = 0.005 V/s 1h = 0.01 V/s 2h = 0.025 V/s 3h = 0.05 V/s 4h = 0.1 V/s 5h = 0.25 V/s 6h = 0.5 V/s 7h = 1 V/s 8h = 2.5 V/s 9h = 5 V/s Ah = 7.5 V/s Bh = 10 V/s Ch = 12.5 V/s Dh = 15 V/s Eh = 20 V/s Fh = 30 V/s 10h = 40 V/s 11h = 50 V/s 12h = 60 V/s 13h = 75 V/s 14h = 100 V/s 15h = 125 V/s 16h = 150 V/s 17h = 175 V/s 18h = 200 V/s 19h = 250 V/s 1Ah = 300 V/s 1Bh = 400 V/s 1Ch = 500 V/s 1Dh = 750 V/s 1Eh = 1000 V/s 1Fh = 32767 V/s |
17-13 | PWM_FREQ_OUT | R/W | 0h | Output PWM switching frequency 0h = 5 kHz 1h = 6 kHz 2h = 7 kHz 3h = 8 kHz 4h = 9 kHz 5h = 10 kHz 6h = 11 kHz 7h = 12 kHz 8h = 13 kHz 9h = 14 kHz Ah = 15 kHz Bh = 16 kHz Ch = 17 kHz Dh = 18 kHz Eh = 19 kHz Fh = 20 kHz 10h = 25 kHz 11h = 30 kHz 12h = 35 kHz 13h = 40 kHz 14h = 45 kHz 15h = 50 kHz 16h = 55 kHz 17h = 60 kHz 18h = 65 kHz 19h = 70 kHz 1Ah = 75 kHz 1Bh = 80 kHz 1Ch = 85 kHz 1Dh = 90 kHz 1Eh = 95 kHz 1Fh = 100 kHz |
12-11 | PWM_MODUL | R/W | 0h | PWM modulation. 0h = High-Side Modulation 1h = Low-Side Modulation 2h = Mixed Modulation 3h = N/A |
10 | PWM_MODE | R/W | 0h | PWM mode 0h = Single Ended Mode 1h = Complementary Mode |
9 | LD_ANGLE_POLARITY | R/W | 0h | Polarity of applied lead angle 0h = Lag 1h = Lead |
8-1 | LD_ANGLE | R/W | 0h | Lead Angle {Lead Angle (deg) = LD_ANGLE * 0.12} |
0 | RESERVED | R/W | 0h | Reserved |
CLOSED_LOOP2 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_CLOSED_LOOP2_TABLE_TABLE.
Return to the Summary Table.
Register to configure close loop settings2
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | FG_SEL | R/W | 0h | FG mode select 0h = Output FG in open loop and closed loop 1h = Output FG in only closed loop 2h = Output FG in open loop for the first try. 3h = N/A |
28-25 | FG_DIV_FACTOR | R/W | 0h | FG division factor 0h = Divide by 3 (2-pole motor mechanical speed*3) 1h = Divide by 1 (2-pole motor mechanical speed) 2h = Divide by 2 (4-pole motor mechanical speed) 3h = Divide by 3 (6-pole motor mechanical speed) 4h = Divide by 4 (8-pole motor mechanical speed) 5h = Divide by 5 (10-pole motor mechanical speed) 6h = Divide by 6 (12-pole motor mechanical speed) 7h = Divide by 7 (14-pole motor mechanical speed) 8h = Divide by 8 (16-pole motor mechanical speed) 9h = Divide by 9 (18-pole motor mechanical speed) Ah = Divide by 10 (20-pole motor mechanical speed) Bh = Divide by 11 (22-pole motor mechanical speed) Ch = Divide by 12 (24-pole motor mechanical speed) Dh = Divide by 13 (26-pole motor mechanical speed) Eh = Divide by 14 (28-pole motor mechanical speed) Fh = Divide by 15 (30-pole motor mechanical speed) |
24 | DEAD_TIME_COMP | R/W | 0h | Dead Time Correction applied to calculate power in
Power Limit and Closed Loop Power Control modes 0h = Disable 1h = Enable |
23-21 | FG_BEMF_THR | R/W | 0h | FG output BEMF threshold, phase voltage scaled down
based on DYN_VOLT_SCALING_EN 0h = +/- 1mV 1h = +/- 2mV 2h = +/- 5mV 3h = +/- 10mV 4h = +/- 20mV 5h = +/- 30mV 6h = N/A 7h = N/A |
20-18 | MTR_STOP | R/W | 0h | Motor stop method 0h = Hi-z 1h = Recirculation 2h = Low-side braking 3h = High-side braking 4h = Active spin down 5h = N/A 6h = N/A 7h = N/A |
17-14 | MTR_STOP_BRK_TIME | R/W | 0h | Brake time during motor stop when configured as Brake
Mode 0h = 1 ms 1h = 2 ms 2h = 5 ms 3h = 10 ms 4h = 15 ms 5h = 25 ms 6h = 50 ms 7h = 75 ms 8h = 100 ms 9h = 250 ms Ah = 500 ms Bh = 1000 ms Ch = 2500 ms Dh = 5000 ms Eh = 10000 ms Fh = 15000 ms |
13-11 | ACT_SPIN_BRK_THR | R/W | 0h | Duty cycle threshold for motor stop using active spin
down, low- and high-side braking 0h = Immediate 1h = 50 % 2h = 25 % 3h = 15 % 4h = 10 % 5h = 7.5 % 6h = 5 % 7h = 2.5 % |
10-8 | BRAKE_DUTY_THRESHOLD | R/W | 0h | Duty cycle threshold for BRAKE pin based low-side
braking 0h = Immediate 1h = 50 % 2h = 25 % 3h = 15 % 4h = 10 % 5h = 7.5 % 6h = 5 % 7h = 2.5 % |
7 | AVS_EN | R/W | 0h | AVS enable 0h = Disable 1h = Enable |
6-2 | CBC_ILIMIT | R/W | 0h | Motor Run CBC current limit threshold. Motor Run
current limit threshold (A) = (CBC_ILIMIT - Offset) / (CSA_GAIN *
RSENSE). Offset = 0.075V for VREF_SEL = UNI DIRECTIONAL CSA (Values
rolls over after 1Bh). Offset = 0V for VREF_SEL = BI-DIRECTIONAL CSA
(Values rolls over after 0Fh). 0h = 0.0 V 1h = 0.1 V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9V Ah = 1.0 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V 11h = 1.7 V 12h = 1.8 V 13h = 1.9 V 14h = 2.0 V 15h = 2.1 V 16h = 2.2 V 17h = 2.3 V 18h = 2.4 V 19h = 2.5 V 1Ah = 2.6 V 1Bh = N/A 1Ch = N/A 1Dh = N/A 1Eh = N/A 1Fh = N/A |
1 | OL_ILIMIT_CONFIG | R/W | 0h | Open loop current limit configuration 0h = Open loop current limit defined by OL_ILIMIT 1h = Open loop current limit defined by CBC_ILIMIT |
0 | INTEG_ZC_METHOD | R/W | 0h | Commutation method select 0h = ZC based 1h = Integration based |
CLOSED_LOOP3 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_CLOSED_LOOP3_TABLE_TABLE.
Return to the Summary Table.
Register to configure close loop settings3
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | INTEG_CYCL_THR_LOW | R/W | 0h | Number of BEMF samples per 30° below which
commutation method switches from integration to ZC 0h = 3 1h = 4 2h = 6 3h = 8 |
28-27 | INTEG_CYCL_THR_HIGH | R/W | 0h | Number of BEMF samples per 30° above which
commutation method switches from ZC to integration 0h = 4 1h = 6 2h = 8 3h = 10 |
26-25 | INTEG_DUTY_THR_LOW | R/W | 0h | Duty cycle below which commutation method switches
from integration to ZC 0h = 12 % 1h = 15 % 2h = 18 % 3h = 20 % |
24-23 | INTEG_DUTY_THR_HIGH | R/W | 0h | Duty cycle above which commutation method switches
from ZC to integration 0h = 12 % 1h = 15 % 2h = 18 % 3h = 20 % |
22-17 | BEMF_THRESHOLD2 | R/W | 0h | BEMF threshold for integration based commutation
during falling floating phase voltage 0h = 0 1h = 25 2h = 50 3h = 75 4h = 100 5h = 125 6h = 150 7h = 175 8h = 200 9h = 225 Ah = 250 Bh = 275 Ch = 300 Dh = 325 Eh = 350 Fh = 375 10h = 400 11h = 425 12h = 450 13h = 475 14h = 500 15h = 525 16h = 550 17h = 575 18h = 600 19h = 625 1Ah = 650 1Bh = 675 1Ch = 700 1Dh = 725 1Eh = 750 1Fh = 775 20h = 800 21h = 850 22h = 900 23h = 950 24h = 1000 25h = 1050 26h = 1100 27h = 1150 28h = 1200 29h = 1250 2Ah = 1300 2Bh = 1350 2Ch = 1400 2Dh = 1450 2Eh = 1500 2Fh = 1550 30h = 1600 31h = 1700 32h = 1800 33h = 1900 34h = 2000 35h = 2100 36h = 2200 37h = 2300 38h = 2400 39h = 2600 3Ah = 2800 3Bh = 3000 3Ch = 3200 3Dh = 3400 3Eh = 3600 3Fh = 3800 |
16-11 | BEMF_THRESHOLD1 | R/W | 0h | BEMF threshold for integration based commutation
during rising floating phase voltage 0h = 0 1h = 25 2h = 50 3h = 75 4h = 100 5h = 125 6h = 150 7h = 175 8h = 200 9h = 225 Ah = 250 Bh = 275 Ch = 300 Dh = 325 Eh = 350 Fh = 375 10h = 400 11h = 425 12h = 450 13h = 475 14h = 500 15h = 525 16h = 550 17h = 575 18h = 600 19h = 625 1Ah = 650 1Bh = 675 1Ch = 700 1Dh = 725 1Eh = 750 1Fh = 775 20h = 800 21h = 850 22h = 900 23h = 950 24h = 1000 25h = 1050 26h = 1100 27h = 1150 28h = 1200 29h = 1250 2Ah = 1300 2Bh = 1350 2Ch = 1400 2Dh = 1450 2Eh = 1500 2Fh = 1550 30h = 1600 31h = 1700 32h = 1800 33h = 1900 34h = 2000 35h = 2100 36h = 2200 37h = 2300 38h = 2400 39h = 2600 3Ah = 2800 3Bh = 3000 3Ch = 3200 3Dh = 3400 3Eh = 3600 3Fh = 3800 |
10-8 | DYN_DGS_FILT_COUNT | R/W | 0h | Number of samples needed for dynamic degauss check
0h = 3 1h = 6 2h = 9 3h = 12 4h = 15 5h = 20 6h = 30 7h = 40 |
7-6 | DYN_DGS_UPPER_LIM | R/W | 2h | Dynamic degauss voltage upper bound 0h = (VM - 0.09) V 1h = (VM - 0.12) V 2h = (VM - 0.15) V 3h = (VM - 0.18) V |
5-4 | DYN_DGS_LOWER_LIM | R/W | 2h | Dynamic degauss voltage lower bound 0h = 0.03 V 1h = 0.06 V 2h = 0.09 V 3h = 0.12 V |
3-1 | DEGAUSS_MAX_WIN | R/W | 0h | Maximum degauss window 0h = 22.5° 1h = 10° 2h = 15° 3h = 18° 4h = 30° 5h = 37.5° 6h = 45° 7h = 60° |
0 | DYN_DEGAUSS_EN | R/W | 0h | Dynamic degauss detection 0h = Disable 1h = Enable |
CLOSED_LOOP4 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_CLOSED_LOOP4_TABLE_TABLE.
Return to the Summary Table.
Register to configure close loop settings4
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | DYN_VOLT_SCALING_EN | R/W | 0h | Dynamic Voltage Scaling Enable 0h = Disable 1h = Enable |
29 | HIGH_RES_SAMP | R/W | 0h | Bandwidth of control loop. 0h = High bandwidth for control loop. 1h = Low bandwidth for control loop. |
28 | AVS_LIMIT_HYST | R/W | 0h | AVS current hysteresis. (AVS positive current limit
(A) = ((AVS_LIMIT_HYST + AVS_NEG_CURR_LIMIT) * 3 /4095) / (CSA_GAIN
* RSENSE)) 0h = 20 1h = 10 |
27-25 | AVS_NEG_CURR_LIMIT | R/W | 0h | AVS negative current limit. (AVS negative current
limit (A) = (AVS_NEG_CURRENT_LIMIT * 3 /4095) / (CSA_GAIN * RSENSE))
0h = 0 1h = -60 2h = -40 3h = -30 4h = -20 5h = -10 6h = 15 7h = 30 |
24 | RESERVED | R/W | 0h | Reserved |
23-22 | RESERVED | R/W | 0h | Reserved |
21-20 | FAST_DEC_DEG_TIME | R/W | 0h | Fast Decel Deglitch Time 0h = 2uS 1h = 4uS 2h = 8uS 3h = 14uS |
19 | WCOMP_BLANK_EN | R/W | 0h | Enable WCOMP blanking during fast deceleration 0h = Disable 1h = Enable |
18-16 | FAST_DEC_DUTY_WIN | R/W | 0h | Fast deceleration duty window 0h = 0 % 1h = 2.5 % 2h = 5 % 3h = 7.5 % 4h = 10 % 5h = 15 % 6h = 20 % 7h = 25 % |
15-13 | FAST_DEC_DUTY_THR | R/W | 0h | Fast deceleration duty threshold 0h = 100 % 1h = 95 % 2h = 90 % 3h = 85 % 4h = 80 % 5h = 75 % 6h = 70% 7h = 65 % |
12-9 | DYN_BRK_CURR_LOW_LIM | R/W | 0h | Fast deceleration dynamic current limit lower
threshold. Deceleration current lower threshold (A) =
DYN_BRK_CURR_LOW_LIM / (CSA_GAIN * RSENSE). This setting is
applicable for VREF_SEL = BI-DIRECTIONAL CSA only. 0h = N/A 1h = 0.1V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
8 | DYNAMIC_BRK_CURR | R/W | 0h | Enable dynamic decrease in current limit during fast
deceleration 0h = Disable 1h = Enable |
7 | FAST_DECEL_EN | R/W | 0h | Fast deceleration enable 0h = Disable 1h = Enable |
6-3 | FAST_DECEL_CURR_LIM | R/W | 0h | Deceleration current threshold. Fast Deceleration
current limit upper threshold (A) = FAST_DECEL_CURR_LIM / (CSA_GAIN
* RSENSE). This setting is applicable for VREF_SEL = BI-DIRECTIONAL
CSA only. 0h = N/A 1h = 0.1V 2h = 0.2 V 3h = 0.3 V 4h = 0.4 V 5h = 0.5 V 6h = 0.6 V 7h = 0.7 V 8h = 0.8 V 9h = 0.9 V Ah = 1 V Bh = 1.1 V Ch = 1.2 V Dh = 1.3 V Eh = 1.4 V Fh = 1.5 V |
2-0 | FAST_BRK_DELTA | R/W | 0h | Fast deceleration exit speed delta 0h = 0.5 % 1h = 1 % 2h = 1.5 % 3h = 2 % 4h = 2.5 % 5h = 3 % 6h = 4 % 7h = 5 % |
CONST_SPEED is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_CONST_SPEED_TABLE_TABLE.
Return to the Summary Table.
Register to configure Constant speed mode settings
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | RESERVED | R/W | 0h | Reserved |
29-20 | SPD_POWER_KP | R/W | 0h | Speed/ Power loop Kp (Kp = SPD_LOOP_KP / 10000) |
19-8 | SPD_POWER_KI | R/W | 0h | Speed/ Power loop Ki (Ki = SPD_LOOP_KI / 1000000) |
7-5 | SPD_POWER_V_MAX | R/W | 0h | Upper saturation limit for speed/ power loop 0h = 100 % 1h = 95 % 2h = 90 % 3h = 85 % 4h = 80 % 5h = 75 % 6h = 70% 7h = 65 % |
4-2 | SPD_POWER_V_MIN | R/W | 0h | Lower saturation limit for speed/power loop 0h = 0 % 1h = 2.5 % 2h = 5 % 3h = 7.5 % 4h = 10 % 5h = 15 % 6h = 20 % 7h = 25 % |
1-0 | CLOSED_LOOP_MODE | R/W | 0h | Closed loop mode 0h = Disabled 1h = Speed Loop 2h = Power Loop 3h = Reserved |
CONST_PWR is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_CONST_PWR_TABLE_TABLE.
Return to the Summary Table.
Register to configure Constant power mode settings
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-15 | MAX_SPEED | R/W | 0h | Maximum Speed. (Maximum Speed (Hz) = MAX_SPEED / 16) |
14-4 | MAX_POWER | R/W | 0h | Maximum power. Maximum power (W) = MAX_POWER*10 mOhm / RSENSE : {For MAX_POWER between 0 to 1023}. Maximum power (W) = (2*MAX_POWER - 1024)*10 mOhm / RSENSE : {For MAX_POWER between 1024 to 2047}. |
3-2 | CONST_POWER_LIMIT_HYST | R/W | 0h | Hysteresis for input power regulation (% of
MAX_POWER). Power Loop regulates power to reference only if the new
reference is more than CONST_POWER_LIMIT_HYST 0h = 5 % 1h = 7.5 % 2h = 10 % 3h = 12.5 % |
1-0 | CONST_POWER_MODE | R/W | 0h | Input power regulation mode 0h = Voltage Control mode 1h = Closed Loop Power Control 2h = Power Limit Control 3h = Reserved |
150_DEG_TWO_PH_PROFILE is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_150_DEG_TWO_PH_PROFILE_TABLE_TABLE.
Return to the Summary Table.
Register to configure 150 degree modulation TWO phase duty
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-28 | TWOPH_STEP0 | R/W | 0h | 150° modulation , Two ph - step duty - 0 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
27-25 | TWOPH_STEP1 | R/W | 0h | 150° modulation , Two ph - step duty - 1 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
24-22 | TWOPH_STEP2 | R/W | 0h | 150° modulation, Two ph - step duty - 2 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
21-19 | TWOPH_STEP3 | R/W | 0h | 150° modulation, Two ph - step duty - 3 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
18-16 | TWOPH_STEP4 | R/W | 0h | 150° modulation, Two ph - step duty - 4 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
15-13 | TWOPH_STEP5 | R/W | 0h | 150° modulation, Two ph - step duty - 5 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
12-10 | TWOPH_STEP6 | R/W | 0h | 150° modulation, Two ph - step duty - 6 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
9-7 | TWOPH_STEP7 | R/W | 0h | 150° modulation, Two ph - step duty - 7 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
6-0 | RESERVED | R/W | 0h | reserved bits for algo parameter update |
150_DEG_THREE_PH_PROFILE is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_150_DEG_THREE_PH_PROFILE_TABLE_TABLE.
Return to the Summary Table.
Register to configure 150 degree modulation Three phase duty
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-28 | THREEPH_STEP0 | R/W | 0h | 150° modulation, Three ph - step duty - 0 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
27-25 | THREEPH_STEP1 | R/W | 0h | 150° modulation, Three ph - step duty - 1 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
24-22 | THREEPH_STEP2 | R/W | 0h | 150° modulation, Three ph - step duty - 2 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
21-19 | THREEPH_STEP3 | R/W | 0h | 150° modulation, Three ph - step duty - 3 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
18-16 | THREEPH_STEP4 | R/W | 0h | 150° modulation, Three ph - step duty - 4 0h = 0.0 % 1h = 0.5 % 2h = 0.75 % 3h = 0.8375 % 4h = 0.875 % 5h = 0.9375 % 6h = 0.975 % 7h = 0.99 % |
15-13 | THREEPH_STEP5 | R/W | 0h | 150° modulation, Three ph - step duty - 5 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
12-10 | THREEPH_STEP6 | R/W | 0h | 150° modulation, Three ph - step duty - 6 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
9-7 | THREEPH_STEP7 | R/W | 0h | 150° modulation, Three ph - step duty - 7 0h = 0% 1h = 50 % 2h = 75 % 3h = 83.75 % 4h = 87.5 % 5h = 93.75 % 6h = 97.5 % 7h = 99 % |
6-5 | LEAD_ANGLE_150DEG_ADV | R/W | 0h | Angle advance for 150° modulation 0h = 0° 1h = 5° 2h = 10° 3h = 15° |
4-0 | RESERVED | R/W | 0h | Reserved |
REF_PROFILES1 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_REF_PROFILES1_TABLE_TABLE.
Return to the Summary Table.
Register to configure speed profile1
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-29 | REF_PROFILE_CONFIG | R/W | 0h | Reference Profile Configuration 0h = Duty Control Mode 1h = Linear Mode 2h = Staircase Mode 3h = Forward Reverse Mode |
28-21 | DUTY_ON1 | R/W | X | Duty_ON1 Configuration. Turn On Duty Cycle (%) = {(DUTY_ON1/255)*100}. |
20-13 | DUTY_OFF1 | R/W | X | Duty_OFF1 Configuration. Turn Off Duty Cycle (%) = {(DUTY_OFF1/255)*100}. |
12-5 | DUTY_CLAMP1 | R/W | X | Duty_CLAMP1 Configuration. Duty Cycle for clamping speed (%) = {(DUTY_CLAMP1/255)*100}. |
4-0 | DUTY_A | R/W | X | 5 MSB bits for Duty Cycle A. Duty Cycle A (%) = {(DUTY_A/255)*100}. |
REF_PROFILES2 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_REF_PROFILES2_TABLE_TABLE.
Return to the Summary Table.
Register to configure speed profile2
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-28 | DUTY_A | R/W | X | 3 LSB bits for Duty Cycle A. Duty Cycle A (%) = {(DUTY_A/255)*100}. |
27-20 | DUTY_B | R/W | X | Duty_B Configuration. Duty Cycle B (%) = {(DUTY_B/255)*100}. |
19-12 | DUTY_C | R/W | X | Duty_C Configuration. Duty Cycle C (%) = {(DUTY_C/255)*100}. |
11-4 | DUTY_D | R/W | X | Duty_D Configuration. Duty Cycle D (%) = {(DUTY_D/255)*100}. |
3-0 | DUTY_E | R/W | 0h | 4 MSB bits for Duty Cycle E. Duty Cycle E (%) = {(DUTY_E/255)*100}. |
REF_PROFILES3 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_REF_PROFILES3_TABLE_TABLE.
Return to the Summary Table.
Register to configure speed profile3
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-27 | DUTY_E | R/W | X | 4 LSB bits for Duty Cycle E. Duty Cycle E (%) = {(DUTY_E/255)*100}. |
26-19 | DUTY_ON2 | R/W | X | Duty_ON2 Configuration. Turn On Duty Cycle (%) = {(DUTY_ON2/255)*100}. |
18-11 | DUTY_OFF2 | R/W | X | Duty_OFF2 Configuration. Turn Off Duty Cycle (%) = {(DUTY_OFF2/255)*100}. |
10-3 | DUTY_CLAMP2 | R/W | X | Duty_CLAMP2 Configuration. Duty Cycle for clamping speed (%) = {(DUTY_CLAMP1/255)*100}. |
2-1 | STEP_HYST_BAND | 0h | Hysteresis band used for Step changes 0h = 0% 1h = 2% 2h = 4% 3h = 6% |
|
0 | RESERVED | R/W | 0h | Reserved |
REF_PROFILES4 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_REF_PROFILES4_TABLE_TABLE.
Return to the Summary Table.
Register to configure speed profile4
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-23 | REF_OFF1 | R/W | X | Turn off Ref Configuration. Turn off Reference % = {(REF_OFF1/255)*100}. |
22-15 | REF_CLAMP1 | R/W | X | Ref Clamp 1 Configuration. Clamp REF % = {(REF_CLAMP1/255)*100}. |
14-7 | REF_A | R/W | X | Ref A configuration. Ref A % = {(REF_A/255)*100}. |
6-0 | REF_B | R/W | X | 7 MSB of REF_B configuration. REF B% = {(REF_B/255)*100}. |
REF_PROFILES5 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_REF_PROFILES5_TABLE_TABLE.
Return to the Summary Table.
Register to configure speed profile5
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30 | REF_B | R/W | X | 1 LSB of REF_B configuration. REF B% = {(REF_B/255)*100}. |
29-22 | REF_C | R/W | X | REF C configuration. REF C % = {(REF_A/255)*100}. |
21-14 | REF_D | R/W | X | REF D configuration. REF D % = {(REF_D/255)*100}. |
13-6 | REF_E | R/W | X | REF E Configuration. REF E% = {(REF_E/255)*100}. |
5-0 | RESERVED | R/W | 0h | Reserved |
REF_PROFILES6 is shown in #GUID-20220906-SS0T-XZJX-PLMZ-5WSQ9KBNT3DT/ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_ALGORITHM_CONFIGURATION_REF_PROFILES6_TABLE_TABLE.
Return to the Summary Table.
Register to configure speed profile6
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | PARITY | R/W | 0h | Parity bit |
30-23 | REF_OFF2 | R/W | X | Turn off REF Configuration. Turn off REF % = {(REF_OFF2/255)*100}. |
22-15 | REF_CLAMP2 | R/W | X | Clamp REF Configuration. Clamp REF % = {(REF_CLAMP2/255)*100}. |
14-0 | RESERVED | R/W | X | Reserved |