SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
PWM based speed control can be configured by setting SPD_CTRL_MODE to 01b. In this mode, the PWM duty cycle applied to the SPEED/WAKE pin can be varied from 0 to 100% and duty command (DUTY CMD) varies linearly with the applied PWM duty cycle. DUTY CMD is set to zero and the motor is stopped when the PWM signal at SPEED pin stays < VIL for longer than tEN_SB_PWM. The frequency of the PWM input signal applied to the SPEED pin is defined as fPWM and the range for this frequency can be configured through SPD_PWM_RANGE_SELECT.