SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
Startup time is the time taken for the motor to reach the target speed from zero speed. Faster startup time can be achieved in MCT8329A by tuning motor startup, open loop and closed loop settings. #GUID-043A9A8C-B29C-4F45-9FC3-B9836A7D5909 shows FG, phase current and motor electrical speed waveform. Motor takes 50 ms to reach target speed from zero speed.