SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
If the motor is stationary, the commutation must be initialized to be in phase with the position of the motor. The MCT8329A provides various options to initialize the commutation logic to the motor position and reliably start the motor.
MCT8329A also provides a configurable brake option to ensure the motor is stationary before initiating one of the above start-up methods. Device enters open loop acceleration after going through the configured start-up method.