SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
Speed loop accuracy of MCT8329A over wide operating temperature range can be improved by providing more accurate optional clock reference on EXT_CLK pin as shown in #T5566057-9. EXT_CLK will be used to calibrate internal clock oscillator and match the accuracy of the external clock. External clock source can be selected by configuring CLK_SEL to 11b and setting EXT_CLK_EN to 1b. The external clock source frequency can be configured through EXT_CLK_CONFIG.
External clock is optional and can be used when higher clock accuracy is needed. MCT8329A will always power up using the internal oscillator in all modes.