SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
In 120° commutation scheme, each motor phase is driven for 120° and Hi-Z for 60° within each half electrical cycle, resulting in six different commutation states for a motor. #GUID-32FCF2B5-4B5D-4A72-98A7-000803D1C70A shows the phase current and current waveform FFT in 120° commutation mode. In variable commutation scheme, MCT8329A device switches dynamically between 120° and 150° trapezoidal commutation depending on motor speed. The device operates in 150° mode at lower speeds and moves to 120° mode at higher speeds. #GUID-6D018902-DC81-4477-AEE1-49C53A83FB5C shows the phase current and current waveform FFT in 150° commutation.