SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
The motor can be in one of three states when MCT8329A begins the start-up process. The motor may be stationary, spinning in the forward direction, or spinning in the reverse direction. The MCT8329A includes a number of features to allow for reliable motor start-up under all of these conditions. #GUID-58321CA8-28A0-49F2-9A5B-52A30BA6AE71 shows the motor start-up flow for each of the three initial motor states.