SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
MCT8329A integrates a high-performance low-side current sense amplifier for current measurements using low-side shunt resistor. Low-side current measurements are used for multiple control features and protections in MCT8329A. The current sense amplifiers features configurable gain (5 V/V, 10 V/V, 20 V/V, and 40 V/V) through EEPROM setting. The current sene amplifier can support sensing bidirectional or unidirection current through the low-side shunt resistor by configuring the EEPROM bit VREF_SEL.
In bidirectional current sense mode MCT8329A internally generates common mode voltage of VREF/2 to obtain maximum resolution for current measurement for both the direction of current. VREF is an internally generated reference voltage having a typical value of 3 V.
Use Equation 3 to design the value of the shunt resistor (RSENSE) connected between SP and SN, in bidirectional current sense mode, for the range of current (I) through the low side single shunt and the selected current sense amplifier gain configured by EEPROM bits CSA_GAIN.
In unidirectional current sense mode MCT8329A internally generates common mode voltage of VREF/8 to obtain maximum resolution for current measurement for current direction from SP to SN.
Use Equation 4 to calculate the current through the shunt resistor (RSENSE) connected between SP and SN, in unidirectional current sense mode.