SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CPVDD1 | PVDD | PGND | X5R or X7R, 0.1-µF, >2x PVDD-rated capacitor |
CPVDD2 | PVDD | PGND | ≥ 10 µF, >2x PVDD-rated bulk capacitor |
CCP | CPH | CPL | X5R or X7R, 470-nF, PVDD-rated capacitor |
CAVDD | AVDD | AGND | X5R or X7R, ≥1-µF, 6.3-V capacitor |
CGVDD | GVDD | GND | X5R or X7R, ≥10-uF, 30-V-rated capacitor |
CDVDD | DVDD | GND | X5R or X7R, 1-µF, ≥ 4-V. In order for DVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.6-µF to 1.3-µF at 1.5-V across operating temperature. |
CVREG | VREG | GND | X5R or X7R, ≥1-μF, 10-V capacitor |
CBSTx | BSTx | SHx | X5R or X7R, 1-µF (typical), 25-V-rated capacitor |
RnFAULT | 1.8 to 5 V Supply | nFAULT | 5.1-kΩ, Pullup resistor |
RFG | 1.8 to 5 V Supply | FG | 5.1-kΩ, Pullup resistor |
RSDA | 1.8 to 5 V Supply | SDA | 5.1-kΩ, Pullup resistor |
RSCL | 1.8 to 5 V Supply | SCL | 5.1-kΩ, Pullup resistor |
RBRAKE | BRAKE | GND | Optional <100-kΩ resistor for better noise immunity, if BRAKE pin is used |
RDIR | DIR | GND | Optional <100-kΩ resistor for better noise immunity, if DIR pin is used |