SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
High-side modulation can be configured by setting PWM_MODUL to 00b. In high-side modulation, for a given commutation state, one of the high-side FETs is switching with the commanded duty cycle DUTY_OUT, while the low-side FET is ON with 100% duty cycle (see #T5566057-117).