SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
The MCT8329A integrates dynamic voltage scaling to improve the resolution of phase voltage sensing. The motor phase voltage is sensed using an integrated voltage divider with voltage scaling of 10 V/V or 20 V/V, to limit the sense voltage to less than 3-V across operating voltage. Setting the bit DYN_VOLT_SCALING_EN = 0b disables dynamic voltage scaling and MCT8329A uses 20 V/V gain. Setting the bit DYN_VOLT_SCALING_EN = 1b enables dynamic voltage scaling and MCT8329A sense the DC bus voltage during motor idle state and select the appropriate voltage scaling of 10 V/V or 20 V/V.