SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | PVDD | -0.3 | 65 | V |
Bootstrap pin voltage | BSTx | -0.3 | 80 | V |
Bootstrap pin voltage | BSTx with respect to SHx | -0.3 | 20 | V |
Bootstrap pin voltage | BSTx with respect to GHx | -0.3 | 20 | V |
Charge pump pin voltage | CPL, CPH | -0.3 | VGVDD | V |
Voltage difference between ground pins | GND, DGND, AGND | -0.3 | 0.3 | V |
Voltage regulator pin voltage (VREG) | VREG | -0.3 | 6 | V |
Gate control pin voltage (GCTRL) | GCTRL | -0.3 | 7 | V |
Gate driver regulator pin voltage | GVDD | -0.3 | 20 | V |
Digital regulator pin voltage | DVDD | -0.3 | 1.7 | V |
Analog regulator pin voltage | AVDD | -0.3 | 4 | V |
Logic pin voltage | BRAKE, DRVOFF, DIR, EXT_CLK, SCL, SDA, SPEED/WAKE, DACOUT/SOx/SPEED_ANA | -0.3 | 6 | V |
Open drain pin output voltage | nFAULT, FG | -0.3 | 6 | V |
High-side gate drive pin voltage | GHx | -8 | 80 | V |
Transient 500-ns high-side gate drive pin voltage | GHx | -10 | 80 | V |
High-side gate drive pin voltage | GHx with respect to SHx | -0.3 | 20 | V |
High-side source pin voltage | SHx | -8 | 70 | V |
Transient 500-ns high-side source pin voltage | SHx | -10 | 72 | V |
Low-side gate drive pin voltage | GLx with respect to LSS | -0.3 | 20 | V |
Transient 500-ns low-side gate drive pin voltage(2) | GLx with respect to LSS | -1 | 20 | V |
Low-side gate drive pin voltage | GLx with respect to GVDD | 0.3 | V | |
Transient 500-ns low-side gate drive pin voltage | GLx with respect to GVDD | 1 | V | |
Low-side source sense pin voltage | LSS | -1 | 1 | V |
Transient 500-ns low-side source sense pin voltage | LSS | -10 | 8 | V |
Gate drive current | GHx, GLx | Internally Limited | Internally Limited | A |
Shunt amplifier input pin voltage | SN, SP | -1 | 1 | V |
Transient 500-ns shunt amplifier input pin voltage | SN, SP | -10 | 8 | V |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |