SLLSFQ3 January 2023 MCT8329A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPVDD | Power supply voltage | PVDD | 4.5 | 60 | V | |
VPVDD_RAMP | Power supply voltage ramp rate at power up | PVDD | 30 | V/us | ||
VBST | Bootstrap pin voltage with respect to SHx | SPEED/WAKE = High, Outputs are switching | 4 | 20 | V | |
IAVDD(1) | Regulator external load current (AVDD connected to VREG) | AVDD | 50 | mA | ||
ITRICKLE | Trickle charge pump external load current | BSTx | 2 | µA | ||
VVREG | VREG pin voltage | VREG | 2.2 | 5.5 | V | |
VIN | Logic input voltage | BRAKE, DRVOFF, DIR, EXT_CLK, SPEED/WAKE, SDA, SCL | 0 | 5.5 | V | |
fPWM | PWM frequency | 0 | 100 | kHz | ||
VOD | Open drain pullup voltage | FG, nFAULT | 5.5 | V | ||
IOD | Open drain output current | nFAULT | -10 | mA | ||
IGS(1) | Total average gate-drive current (Low Side and High Side Combined) | IGHx, IGLx | 30 | mA | ||
VSHSL | Slew Rate on SHx pins | 4 | V/ns | |||
CBOOT | Capacitor between BSTx and SHx | 4.7(2) | µF | |||
CGVDD | Capacitor between GVDD and GND | 130 | µF | |||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |