SLAS701B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 1 µs.
The MSP430AFE2x3 devices are ultra-low-power mixed signal microcontrollers integrating three independent 24-bit sigma-delta ADCs, one 16-bit timer, one 16-bit hardware multiplier, USART communication interface, watchdog timer, and 11 I/O pins.
The MSP430AFE2x2 devices are identical to the MSP430AFE2x3, except that there are only two 24-bit sigma-delta ADCs integrated.
The MSP430AFE2x1 devices are identical to the MSP430AFE2x3, except that there is only one 24-bit sigma-delta ADC integrated.
Figure 1-1 shows the functional block diagram.
Changes from March 21, 2011 to June 11, 2018
Table 3-1 summarizes the available family members.
DEVICE | FLASH (KB) | SRAM (Byte) | EEM | SD24_A CONVERTERS | 16-BIT MPY | Timer_A(2) | USART
(UART, SPI) |
CLOCKS | I/O | PACKAGE |
---|---|---|---|---|---|---|---|---|---|---|
MSP430AFE253IPW | 16 | 512 | 1 | 3 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE233IPW | 8 | 512 | 1 | 3 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE223IPW | 4 | 256 | 1 | 3 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE252IPW | 16 | 512 | 1 | 2 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE232IPW | 8 | 512 | 1 | 2 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE222IPW | 4 | 256 | 1 | 2 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE251IPW | 16 | 512 | 1 | 1 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE231IPW | 8 | 512 | 1 | 1 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |
MSP430AFE221IPW | 4 | 256 | 1 | 1 | 1 | 3 | 1 | HF, DCO, VLO | 11 | 24-TSSOP |