SLAS701B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage | AVCC = DVCC
AVSS = DVSS = 0 V |
2.5 | 3.6 | V | |||
ISD24 | Analog supply current: 1 active SD24_A channel including internal reference | SD24LP = 0, fSD24 = 1 MHz, SD24OSR = 256 | GAIN: 1, 2 | 3 V | 800 | 1100 | µA | |
GAIN: 4, 8, 16 | 900 | |||||||
GAIN: 32 | 1200 | |||||||
SD24LP = 1, fSD24 = 0.5 MHz, SD24OSR = 256 | GAIN: 1 | 800 | ||||||
GAIN: 32 | 900 | |||||||
fSD24 | Analog front-end input clock frequency | SD24LP = 0 (low-power mode disabled) | 3 V | 0.03 | 1 | 1.1 | MHz | |
SD24LP = 1 (low-power mode enabled) | 0.03 | 0.5 |