SLAS701B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tDCO,LPM3/4 | DCO clock wake-up time from LPM3 or LPM4(1) | fDCO = DCO default frequency (approximately 1 MHz) | 3 V | 1.5 | µs | ||
tCPU,LPM3/4 | CPU wake-up time from LPM3 or LPM4(2) | 1 / fMCLK + tDCO,LPM3/4 | µs |