SLAS703C April 2010 – September 2020 MSP430BT5190
PRODUCTION DATA
TERMINAL | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
PZ | ZQW | |||
P6.4/A4 | 1 | A1 | I/O | General-purpose digital I/O Analog input A4 – ADC |
P6.5/A5 | 2 | E4 | I/O | General-purpose digital I/O Analog input A5 – ADC |
P6.6/A6 | 3 | B1 | I/O | General-purpose digital I/O Analog input A6 – ADC |
P6.7/A7 | 4 | C2 | I/O | General-purpose digital I/O Analog input A7 – ADC |
P7.4/A12 | 5 | F4 | I/O | General-purpose digital I/O Analog input A12 –ADC |
P7.5/A13 | 6 | C1 | I/O | General-purpose digital I/O Analog input A13 – ADC |
P7.6/A14 | 7 | D2 | I/O | General-purpose digital I/O Analog input A14 – ADC |
P7.7/A15 | 8 | G4 | I/O | General-purpose digital I/O Analog input A15 – ADC |
P5.0/A8/VREF+/VeREF+ | 9 | D1 | I/O | General-purpose digital I/O Analog input A8 – ADC Output of reference voltage to the ADC Input for an external reference voltage to the ADC |
P5.1/A9/VREF-/VeREF- | 10 | E1 | I/O | General-purpose digital I/O Analog input A9 – ADC Negative terminal for the ADC reference voltage for both sources, the internal reference voltage, or an external applied reference voltage |
AVCC | 11 | E2 | Analog power supply | |
AVSS | 12 | F2 | Analog ground supply | |
P7.0/XIN | 13 | F1 | I/O | General-purpose digital I/O Input terminal for crystal oscillator XT1 |
P7.1/XOUT | 14 | G1 | I/O | General-purpose digital I/O Output terminal of crystal oscillator XT1 |
DVSS1 | 15 | G2 | Digital ground supply | |
DVCC1 | 16 | H2 | Digital power supply | |
P1.0/TA0CLK/ACLK | 17 | H1 | I/O | General-purpose digital I/O with port interrupt TA0 clock signal TACLK input ACLK output (divided by 1, 2, 4, 8, 16, or 32) |
P1.1/TA0.0 | 18 | H4 | I/O | General-purpose digital I/O with port interrupt TA0 CCR0 capture: CCI0A input, compare: Out0 output BSL transmit output |
P1.2/TA0.1 | 19 | J4 | I/O | General-purpose digital I/O with port interrupt TA0 CCR1 capture: CCI1A input, compare: Out1 output BSL receive input |
P1.3/TA0.2 | 20 | J1 | I/O | General-purpose digital I/O with port interrupt TA0 CCR2 capture: CCI2A input, compare: Out2 output |
P1.4/TA0.3 | 21 | J2 | I/O | General-purpose digital I/O with port interrupt TA0 CCR3 capture: CCI3A input compare: Out3 output |
P1.5/TA0.4 | 22 | K1 | I/O | General-purpose digital I/O with port interrupt TA0 CCR4 capture: CCI4A input, compare: Out4 output |
P1.6/SMCLK | 23 | K2 | I/O | General-purpose digital I/O with port interrupt SMCLK output |
P1.7 | 24 | L1 | I/O | General-purpose digital I/O with port interrupt |
P2.0/TA1CLK/MCLK | 25 | M1 | I/O | General-purpose digital I/O with port interrupt TA1 clock signal TA1CLK input MCLK output |
P2.1/TA1.0 | 26 | L2 | I/O | General-purpose digital I/O with port interrupt TA1 CCR0 capture: CCI0A input, compare: Out0 output |
P2.2/TA1.1 | 27 | M2 | I/O | General-purpose digital I/O with port interrupt TA1 CCR1 capture: CCI1A input, compare: Out1 output |
P2.3/TA1.2 | 28 | L3 | I/O | General-purpose digital I/O with port interrupt TA1 CCR2 capture: CCI2A input, compare: Out2 output |
P2.4/RTCCLK | 29 | M3 | I/O | General-purpose digital I/O with port interrupt RTCCLK output |
P2.5 | 30 | L4 | I/O | General-purpose digital I/O with port interrupt |
P2.6/ACLK | 31 | M4 | I/O | General-purpose digital I/O with port interrupt ACLK output (divided by 1, 2, 4, 8, 16, or 32) |
P2.7/ADC12CLK/DMAE0 | 32 | J5 | I/O | General-purpose digital I/O with port interrupt Conversion clock output ADC DMA external trigger input |
P3.0/UCB0STE/UCA0CLK | 33 | L5 | I/O | General-purpose digital I/O Slave transmit enable – USCI_B0 SPI mode Clock signal input – USCI_A0 SPI slave mode Clock signal output – USCI_A0 SPI master mode |
P3.1/UCB0SIMO/UCB0SDA | 34 | M5 | I/O | General-purpose digital I/O Slave in, master out – USCI_B0 SPI mode I2C data – USCI_B0 I2C mode |
P3.2/UCB0SOMI/UCB0SCL | 35 | J6 | I/O | General-purpose digital I/O Slave out, master in – USCI_B0 SPI mode I2C clock – USCI_B0 I2C mode |
P3.3/UCB0CLK/UCA0STE | 36 | L6 | I/O | General-purpose digital I/O Clock signal input – USCI_B0 SPI slave mode Clock signal output – USCI_B0 SPI master mode Slave transmit enable – USCI_A0 SPI mode |
DVSS3 | 37 | M6 | Digital ground supply | |
DVCC3 | 38 | M7 | Digital power supply | |
P3.4/UCA0TXD/UCA0SIMO | 39 | L7 | I/O | General-purpose digital I/O Transmit data – USCI_A0 UART mode Slave in, master out – USCI_A0 SPI mode |
P3.5/UCA0RXD/UCA0SOMI | 40 | J7 | I/O | General-purpose digital I/O Receive data – USCI_A0 UART mode Slave out, master in – USCI_A0 SPI mode |
P3.6/UCB1STE/UCA1CLK | 41 | M8 | I/O | General-purpose digital I/O Slave transmit enable – USCI_B1 SPI mode Clock signal input – USCI_A1 SPI slave mode Clock signal output – USCI_A1 SPI master mode |
P3.7/UCB1SIMO/UCB1SDA | 42 | L8 | I/O | General-purpose digital I/O Slave in, master out – USCI_B1 SPI mode I2C data – USCI_B1 I2C mode |
P4.0/TB0.0 | 43 | J8 | I/O | General-purpose digital I/O TB0 capture CCR0: CCI0A/CCI0B input, compare: Out0 output |
P4.1/TB0.1 | 44 | M9 | I/O | General-purpose digital I/O TB0 capture CCR1: CCI1A/CCI1B input, compare: Out1 output |
P4.2/TB0.2 | 45 | L9 | I/O | General-purpose digital I/O TB0 capture CCR2: CCI2A/CCI2B input, compare: Out2 output |
P4.3/TB0.3 | 46 | L10 | I/O | General-purpose digital I/O TB0 capture CCR3: CCI3A/CCI3B input, compare: Out3 output |
P4.4/TB0.4 | 47 | M10 | I/O | General-purpose digital I/O TB0 capture CCR4: CCI4A/CCI4B input, compare: Out4 output |
P4.5/TB0.5 | 48 | L11 | I/O | General-purpose digital I/O TB0 capture CCR5: CCI5A/CCI5B input, compare: Out5 output |
P4.6/TB0.6 | 49 | M11 | I/O | General-purpose digital I/O TB0 capture CCR6: CCI6A/CCI6B input, compare: Out6 output |
P4.7/TB0CLK/SMCLK | 50 | M12 | I/O | General-purpose digital I/O TB0 clock input SMCLK output |
P5.4/UCB1SOMI/UCB1SCL | 51 | L12 | I/O | General-purpose digital I/O Slave out, master in – USCI_B1 SPI mode I2C clock – USCI_B1 I2C mode |
P5.5/UCB1CLK/UCA1STE | 52 | J9 | I/O | General-purpose digital I/O Clock signal input – USCI_B1 SPI slave mode Clock signal output – USCI_B1 SPI master mode Slave transmit enable – USCI_A1 SPI mode |
P5.6/UCA1TXD/UCA1SIMO | 53 | K11 | I/O | General-purpose digital I/O Transmit data – USCI_A1 UART mode Slave in, master out – USCI_A1 SPI mode |
P5.7/UCA1RXD/UCA1SOMI | 54 | K12 | I/O | General-purpose digital I/O Receive data – USCI_A1 UART mode Slave out, master in – USCI_A1 SPI mode |
P7.2/TB0OUTH/SVMOUT | 55 | J11 | I/O | General-purpose digital I/O Switch all PWM outputs high impedance – Timer TB0 SVM output |
P7.3/TA1.2 | 56 | J12 | I/O | General-purpose digital I/O TA1 CCR2 capture: CCI2B input, compare: Out2 output |
P8.0/TA0.0 | 57 | H9 | I/O | General-purpose digital I/O TA0 CCR0 capture: CCI0B input, compare: Out0 output |
P8.1/TA0.1 | 58 | H11 | I/O | General-purpose digital I/O TA0 CCR1 capture: CCI1B input, compare: Out1 output |
P8.2/TA0.2 | 59 | H12 | I/O | General-purpose digital I/O TA0 CCR2 capture: CCI2B input, compare: Out2 output |
P8.3/TA0.3 | 60 | G9 | I/O | General-purpose digital I/O TA0 CCR3 capture: CCI3B input, compare: Out3 output |
P8.4/TA0.4 | 61 | G11 | I/O | General-purpose digital I/O TA0 CCR4 capture: CCI4B input, compare: Out4 output |
VCORE(2) | 62 | G12 | Regulated core power supply output (internal use only, no external current loading) | |
DVSS2 | 63 | F12 | Digital ground supply | |
DVCC2 | 64 | E12 | Digital power supply | |
P8.5/TA1.0 | 65 | F11 | I/O | General-purpose digital I/O TA1 CCR0 capture: CCI0B input, compare: Out0 output |
P8.6/TA1.1 | 66 | E11 | I/O | General-purpose digital I/O TA1 CCR1 capture: CCI1B input, compare: Out1 output |
P8.7 | 67 | D12 | I/O | General-purpose digital I/O |
P9.0/UCB2STE/UCA2CLK | 68 | D11 | I/O | General-purpose digital I/O Slave transmit enable – USCI_B2 SPI mode Clock signal input – USCI_A2 SPI slave mode Clock signal output – USCI_A2 SPI master mode |
P9.1/UCB2SIMO/UCB2SDA | 69 | F9 | I/O | General-purpose digital I/O Slave in, master out – USCI_B2 SPI mode I2C data – USCI_B2 I2C mode |
P9.2/UCB2SOMI/UCB2SCL | 70 | C12 | I/O | General-purpose digital I/O Slave out, master in – USCI_B2 SPI mode I2C clock – USCI_B2 I2C mode |
P9.3/UCB2CLK/UCA2STE | 71 | E9 | I/O | General-purpose digital I/O Clock signal input – USCI_B2 SPI slave mode Clock signal output – USCI_B2 SPI master mode Slave transmit enable – USCI_A2 SPI mode |
P9.4/UCA2TXD/UCA2SIMO | 72 | C11 | I/O | General-purpose digital I/O Transmit data – USCI_A2 UART mode Slave in, master out – USCI_A2 SPI mode |
P9.5/UCA2RXD/UCA2SOMI | 73 | B12 | I/O | General-purpose digital I/O Receive data – USCI_A2 UART mode Slave out, master in – USCI_A2 SPI mode |
P9.6 | 74 | B11 | I/O | General-purpose digital I/O |
P9.7 | 75 | A12 | I/O | General-purpose digital I/O |
P10.0/UCB3STE/UCA3CLK | 76 | D9 | I/O | General-purpose digital I/O Slave transmit enable – USCI_B3 SPI mode Clock signal input – USCI_A3 SPI slave mode Clock signal output – USCI_A3 SPI master mode |
P10.1/UCB3SIMO/UCB3SDA | 77 | A11 | I/O | General-purpose digital I/O Slave in, master out – USCI_B3 SPI mode I2C data – USCI_B3 I2C mode |
P10.2/UCB3SOMI/UCB3SCL | 78 | D8 | I/O | General-purpose digital I/O Slave out, master in – USCI_B3 SPI mode I2C clock – USCI_B3 I2C mode |
P10.3/UCB3CLK/UCA3STE | 79 | B10 | I/O | General-purpose digital I/O Clock signal input – USCI_B3 SPI slave mode Clock signal output – USCI_B3 SPI master mode Slave transmit enable – USCI_A3 SPI mode |
P10.4/UCA3TXD/UCA3SIMO | 80 | A10 | I/O | General-purpose digital I/O Transmit data – USCI_A3 UART mode Slave in, master out – USCI_A3 SPI mode |
P10.5/UCA3RXD/UCA3SOMI | 81 | B9 | I/O | General-purpose digital I/O Receive data – USCI_A3 UART mode Slave out, master in – USCI_A3 SPI mode |
P10.6 | 82 | A9 | I/O | General-purpose digital I/O |
P10.7 | 83 | B8 | I/O | General-purpose digital I/O |
P11.0/ACLK | 84 | A8 | I/O | General-purpose digital I/O ACLK output (divided by 1, 2, 4, 8, 16, or 32) |
P11.1/MCLK | 85 | D7 | I/O | General-purpose digital I/O MCLK output |
P11.2/SMCLK | 86 | A7 | I/O | General-purpose digital I/O SMCLK output |
DVCC4 | 87 | B7 | Digital power supply | |
DVSS4 | 88 | B6 | Digital ground supply | |
P5.2/XT2IN | 89 | A6 | I/O | General-purpose digital I/O Input terminal for crystal oscillator XT2 |
P5.3/XT2OUT | 90 | A5 | I/O | General-purpose digital I/O Output terminal of crystal oscillator XT2 |
TEST/SBWTCK(3) | 91 | D6 | I | Test mode pin – Selects four wire JTAG operation. Spy-Bi-Wire input clock when Spy-Bi-Wire operation activated |
PJ.0/TDO(4) | 92 | B5 | I/O | General-purpose digital I/O JTAG test data output port |
PJ.1/TDI/TCLK(4) | 93 | A4 | I/O | General-purpose digital I/O JTAG test data input or test clock input |
PJ.2/TMS(4) | 94 | D5 | I/O | General-purpose digital I/O JTAG test mode select |
PJ.3/TCK(4) | 95 | B4 | I/O | General-purpose digital I/O JTAG test clock |
RST/NMI/SBWTDIO(3) | 96 | A3 | I/O | Reset input active low(5) Nonmaskable interrupt input Spy-Bi-Wire data input/output when Spy-Bi-Wire operation activated. |
P6.0/A0 | 97 | D4 | I/O | General-purpose digital I/O Analog input A0 – ADC |
P6.1/A1 | 98 | B3 | I/O | General-purpose digital I/O Analog input A1 – ADC |
P6.2/A2 | 99 | A2 | I/O | General-purpose digital I/O Analog input A2 – ADC |
P6.3/A3 | 100 | B2 | I/O | General-purpose digital I/O Analog input A3 – ADC |
Reserved | N/A | G5, E8, F8, G8, H8, E7, H7, E6, H6, E5, F5, H5, C3 | Reserved. Connect to ground. |