SLAS272H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
Table 6-5 summarizes the memory map of all device variants.
MSP430F133 | MSP430F135 | MSP430F147
MSP430F1471 |
MSP430F148
MSP430F1481 |
MSP430F149
MSP430F149 |
||
---|---|---|---|---|---|---|
Memory (flash) | Size | 8KB | 16KB | 32KB | 48KB | 60KB |
Main: interrupt vector | Flash | 0FFFFh to 0FFE0h | 0FFFFh to 0FFE0h | 0FFFFh to 0FFE0h | 0FFFFh to 0FFE0h | 0FFFFh to 0FFE0h |
Main: code memory | Flash | 0FFFFh to 0E000h | 0FFFFh to 0C000h | 0FFFFh to 08000h | 0FFFFh to 04000h | 0FFFFh to 01100h |
Information memory | Size | 256 bytes | 256 bytes | 256 bytes | 256 bytes | 256 bytes |
Flash | 010FFh to 01000h | 010FFh to 01000h | 010FFh to 01000h | 010FFh to 01000h | 010FFh to 01000h | |
Boot memory | Size | 1KB | 1KB | 1KB | 1KB | 1KB |
Flash | 0FFFh to 0C00h | 0FFFh to 0C00h | 0FFFh to 0C00h | 0FFFh to 0C00h | 0FFFh to 0C00h | |
RAM | Size | 256 bytes | 512 bytes | 1KB | 2KB | 2KB |
RAM | 02FFh to 0200h | 03FFh to 0200h | 05FFh to 0200h | 09FFh to 0200h | 09FFh to 0200h | |
Peripherals | 16-bit | 01FFh to 0100h | 01FFh to 0100h | 01FFh to 0100h | 01FFh to 0100h | 01FFh to 0100h |
8-bit | 0FFh to 010h | 0FFh to 010h | 0FFh to 010h | 0FFh to 010h | 0FFh to 010h | |
8-bit SFR | 0Fh to 00h | 0Fh to 00h | 0Fh to 00h | 0Fh to 00h | 0Fh to 00h |