SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | P1.4/SMCLK, CL = 20 pF, RL = 1 kΩ(1) (2) | 2.2 V | DC | 10 | MHz | |
3 V | DC | 12 | |||||
fPort°CLK | Clock output frequency | P2.0/ACLK/CA2, P1.4/SMCLK, CL = 20 pF(2) | 2.2 V | DC | 12 | MHz | |
3 V | DC | 16 | |||||
t(Xdc) | Duty cycle of output frequency | P5.6/ACLK, CL = 20 pF, LF mode | 30% | 50% | 70% | ||
P5.6/ACLK, CL = 20 pF, XT1 mode | 40% | 50% | 60% | ||||
P5.4/MCLK, CL = 20 pF, XT1 mode | 40% | 60% | |||||
P5.4/MCLK, CL = 20 pF, DCO | 50% – 15 ns | 50% + 15 ns | |||||
P1.4/SMCLK, CL = 20 pF, XT2 mode | 40% | 60% | |||||
P1.4/SMCLK, CL = 20 pF, DCO | 50% – 15 ns | 50% + 15 ns |