SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
1-MHz tolerance overall | –40°C to 105°C | 1.8 V to 3.6 V | –5% | ±2% | +5% | |||
8-MHz tolerance overall | –40°C to 105°C | 1.8 V to 3.6 V | –5% | ±2% | +5% | |||
12-MHz tolerance overall | –40°C to 105°C | 2.2 V to 3.6 V | –5% | ±2% | +5% | |||
16-MHz tolerance overall | –40°C to 105°C | 3 V to 3.6 V | –6% | ±3% | +6% | |||
fCAL(1MHz) | 1-MHz calibration value (see Figure 8-14) | BCSCTL1 = CALBC1_1MHZ, DCOCTL = CALDCO_1MHZ, Gating time: 5 ms | –40°C to 105°C | 1.8 V to 3.6 V | 0.95 | 1 | 1.05 | MHz |
fCAL(8MHz) | 8-MHz calibration value (see Figure 8-15) | BCSCTL1 = CALBC1_8MHZ, DCOCTL = CALDCO_8MHZ, Gating time: 5 ms | –40°C to 105°C | 1.8 V to 3.6 V | 7.6 | 8 | 8.4 | MHz |
fCAL(12MHz) | 12-MHz calibration value (see Figure 8-16) | BCSCTL1 = CALBC1_12MHZ, DCOCTL = CALDCO_12MHZ, Gating time: 5 ms | –40°C to 105°C | 2.2 V to 3.6 V | 11.4 | 12 | 12.6 | MHz |
fCAL(16MHz) | 16-MHz calibration value (see Figure 8-17) | BCSCTL1 = CALBC1_16MHZ, DCOCTL = CALDCO_16MHZ, Gating time: 2 ms | –40°C to 105°C | 3 V to 3.6 V | 15 | 16 | 17 | MHz |