SLAS421B April 2004 – November 2016 MSP430F423 , MSP430F425 , MSP430F427
PRODUCTION DATA.
The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.
The MSP430F42x series are microcontroller configurations with three independent 16-bit sigma-delta ADCs, each with an integrated differential programmable gain amplifier input stage. Also included is a built-in 16-bit timer, 128-segment LCD drive capability, hardware multiplier, and 14 I/O pins.
Typical applications include high-resolution applications such as handheld metering equipment, weigh scales, and energy meters.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430F427IPM | LQFP (64) | 10 mm × 10 mm |
MSP430F425IPM | LQFP (64) | 10 mm × 10 mm |
MSP430F423IPM | LQFP (64) | 10 mm × 10 mm |
Changes from June 2, 2007 to November 14, 2016
Table 3-1 summarizes the available family members.
DEVICE | FLASH (KB) |
RAM (B) |
FREQUENCY (MHz) | BSL | SD16 (CHANNELS) |
I/Os | PACKAGE |
---|---|---|---|---|---|---|---|
MSP430F427 | 32 | 1K | 8 | UART | 3 | 14 | PM 64 |
MSP430F425 | 16 | 512 | 8 | UART | 3 | 14 | PM 64 |
MSP430F423 | 8 | 256 | 8 | UART | 3 | 14 | PM 64 |
For information about other devices in this family of products or related products, see the following links.