SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
Figure 6-10 shows the port diagram. Table 6-52 summarizes the selection of the pin function.
PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P3DIR.x | P3SEL.2 | P3MAP.x | CBPD.y | |||
P3.7/ | 7 | P3.x (I/O)(1) | I: 0; O: 1 | 0 | X | 0 |
PM_TA0.0/ | TA0.CCR0 | 0 | 1 | default | 0 | |
TA0.TA0 | 1 | 1 | default | 0 | ||
A6/ | A6(2) | X | 1 | 31
INCHx = 6 |
X | |
CB10 | CB10 | X | X | 0 | 1 (y = 10) |