SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in less than 5 µs.
The MSP430F51x2 microcontrollers include two 16-bit high-resolution timers, two USCIs (USCI_A0 and USCI_B0), a 32-bit hardware multiplier, a high-performance 10-bit ADC, an on-chip comparator, a 3-channel DMA, 5-V tolerant I/Os, and up to 29 I/O pins.
The MSP430F51x1 microcontrollers include two 16-bit high-resolution timers, two USCIs (USCI_A0 and USCI_B0), a 32-bit hardware multiplier, an on-chip comparator, a 3-channel DMA, 5-V tolerant I/Os, and up to 29 I/O pins.
Typical applications for these devices include analog and digital sensor systems, LED lighting, digital power supplies, motor controls, remote controls, thermostats, digital timers, and hand-held meters.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User's Guide.
PART NUMBER | PACKAGE | BODY SIZE(2) |
---|---|---|
MSP430F5172IYFF | DSBGA (40) | See Section 8 |
MSP430F5172IRSB | WQFN (40) | 5 mm × 5 mm |
MSP430F5172IDA | TSSOP (38) | 12.5 mm × 6.2 mm |
Figure 1-1 shows the functional block diagram for the MSP430F51x2 devices.
Figure 1-2 shows the functional block diagram for the MSP430F51x1 devices.
Changes from July 20, 2018 to September 20, 2018
Table 3-1 summarizes the available family members.
DEVICE | FLASH
(KB) |
SRAM
(KB) |
Timer_A(3) | Timer_D(4) | USCI | ADC10_A
(Ch) |
Comp_B
(Ch) |
I/Os | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A:
UART, IrDA, SPI |
CHANNEL B:
SPI, I2C |
|||||||||
MSP430F5172 | 32 | 2 | 3 | 3, 3 | 1 | 1 | 9 ext, 2 int | 16 | 31 | 40 QFN |
40 DSBGA | ||||||||||
8 ext, 2 int | 15 | 29 | 38 TSSOP | |||||||
MSP430F5152 | 16 | 2 | 3 | 3, 3 | 1 | 1 | 9 ext, 2 int | 16 | 31 | 40 QFN |
40 DSBGA | ||||||||||
8 ext, 2 int | 15 | 29 | 38 TSSOP | |||||||
MSP430F5132 | 8 | 1 | 3 | 3, 3 | 1 | 1 | 9 ext, 2 int | 16 | 31 | 40 QFN |
40 DSBGA | ||||||||||
8 ext, 2 int | 15 | 29 | 38 TSSOP | |||||||
MSP430F5171 | 32 | 2 | 3 | 3, 3 | 1 | 1 | – | 16 | 31 | 40 QFN |
40 DSBGA | ||||||||||
15 | 29 | 38 TSSOP | ||||||||
MSP430F5151 | 16 | 2 | 3 | 3, 3 | 1 | 1 | – | 16 | 31 | 40 QFN |
40 DSBGA | ||||||||||
15 | 29 | 38 TSSOP | ||||||||
MSP430F5131 | 8 | 1 | 3 | 3, 3 | 1 | 1 | – | 16 | 31 | 40 QFN |
40 DSBGA | ||||||||||
15 | 29 | 38 TSSOP |
For information about other devices in this family of products or related products, see the following links.
High-performance, low-power solutions to enable the autonomous future
One platform. One ecosystem. Endless possibilities.
MCUs for metrology, monitoring, system control, and communications
Review products that are frequently purchased or used in conjunction with this product.
TI Designs Reference Design Library is a robust reference design library that spans analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs, and design files to speed your time to market. Search and download designs at ti.com/tidesigns.