SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Voltage VCC applied at DVCC to DVSS | –0.3 | 4.1 V | V |
Voltage VIO applied at VIO to DVSS | –0.3 | 6.1 V | V |
Voltage applied to any pin (excluding VCORE)(2) | –0.3 | VCC + 0.3 | V |
Diode current at any device pin | ±2 | mA | |
Maximum operating junction temperature, TJ | 95 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |