SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(DVCC_BOR_IT-) | BORH on voltage,
DVCC falling level |
dDVCC/dt < 3 V/s | 1.45 | V | ||
V(DVCC_BOR_IT+) | BORH off voltage,
DVCC rising level |
dDVCC/dt < 3 V/s | 0.80 | 1.30 | 1.50 | V |
V(DVCC_BOR_hys) | BORH hysteresis | 40 | 275 | mV | ||
V(VCORE_BOR_IT-) | BORL on voltage,
VCORE falling level |
DVCC = 1.8 V to 3.6 V | 0.69 | 0.87 | V | |
V(VCORE_BOR_IT+) | BORL off voltage,
VCORE rising level |
DVCC = 1.8 V to 3.6 V | 0.83 | 1.05 | V | |
V(VCORE_BOR_hys) | BORL hysteresis | 60 | 200 | mV | ||
tdBOR | BORL reset release time | 2000 | µs | |||
tRESET | Pulse duration required at RST/NMI pin to accept a reset | 2 | µs |