SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage during program execution and flash programming
V(AVCC) = V(DVCC) = VCC(1)(2) |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
PMMCOREVx = 0, 1 | 2.0 | 3.6 | ||||
PMMCOREVx = 0, 1, 2 | 2.2 | 3.6 | ||||
PMMCOREVx = 0, 1, 2, 3 | 2.4 | 3.6 | ||||
VIO | Supply voltage of pins P1.6, P1.7, P2.0 to P2.7, P3.0, and P3.1 supplied by VIO(4)(7) | 1.8 | 5.5 | V | ||
VSS | Supply voltage V(AVSS) = V(DVSS) = VSS | 0 | V | |||
TA | Operating free-air temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 85 | °C | ||
C(VCORE) | Recommended capacitor at VCORE(3) | 470 | nF | |||
C(DVCC)/
C(VCORE) |
Capacitor ratio of DVCC to VCORE | 10 | ||||
fSYSTEM | Processor frequency (maximum MCLK frequency)(5)(6) (see Figure 5-1) | PMMCOREVx = 0, 1.8 V ≤ VCC ≤ 3.6 V (default condition) | 0 | 12 | MHz | |
PMMCOREVx = 1, 2.0 V ≤ VCC ≤ 3.6 V | 0 | 16 | ||||
PMMCOREVx = 2, 2.2 V ≤ VCC ≤ 3.6 V | 0 | 20 | ||||
PMMCOREVx = 3, 2.4 V ≤ VCC ≤ 3.6 V | 0 | 25 | ||||
PINT | Internal power dissipation | VCC × I(DVCC) | W | |||
PIO | I/O power dissipation of the I/O pins powered by DVCC | (VCC – VIOH) × IIOH +
VIOL × IIOL |
W | |||
PIO5 | I/O power dissipation of the I/O pins powered by VIO | (VIO – VIOH5) × IIOH5 +
VIOL5 × IIOL5 |
W | |||
PMAX | Maximum allowed power dissipation, PMAX > PIO + PIO5 + PINT | (TJ – TA) / RθJA | W |