SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EI | Integral linearity error | 1.4 V ≤ (VEREF+ – VEREF-) ≤ 1.6 V, CVEREF+ = 20 pF | ±1.0 | LSB | ||
1.6 V < (VEREF+ – VEREF-) ≤ VAVCC, CVEREF+ = 20 pF | ±1.0 | |||||
ED | Differential linearity error | 1.4 V ≤ (VEREF+ – VEREF-),
CVEREF+ = 20 pF |
±1.0 | LSB | ||
EO | Offset error | 1.4 V ≤ (VEREF+ – VEREF-), CVEREF+ = 20 pF,
Internal impedance of source RS < 100 Ω |
±1.0 | LSB | ||
EG | Gain error, external reference | 1.4 V ≤ (VEREF+ – VEREF-), CVEREF+ = 20 pF | ±1.0 | LSB | ||
Gain error, external reference, buffered | ±5 | |||||
Gain error, internal reference | See (1) | ±1.5% | VREF | |||
ET | Total unadjusted error, internal reference | See (1) | ±1.5% | VREF |