SLAS619R August 2010 – September 2018 MSP430F5131 , MSP430F5132 , MSP430F5151 , MSP430F5152 , MSP430F5171 , MSP430F5172
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
fPx.y | Port output frequency (with load) | P1.6 port mapper SMCLK from P3.4,
CL = 20 pF, RL = 1 kΩ(1)(2) |
VCC = 1.8 V, VIO = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V, VIO = 3 V,
PMMCOREVx = 3 |
25 | |||||
VCC = 3 V, VIO = 5 V,
PMMCOREVx = 3 |
25 | |||||
fPort_CLK | Clock output frequency | P1.6 port mapper SMCLK from P3.4,
CL = 20 pF(2) |
VCC = 1.8 V, VIO = 1.8 V,
PMMCOREVx = 0 |
16 | MHz | |
VCC = 3 V, VIO = 3 V,
PMMCOREVx = 3 |
25 | |||||
VCC = 3 V, VIO = 5 V,
PMMCOREVx = 3 |
25 |