SLAS718H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash | Flash | 3.0 V | 0 | 0.36 | 0.47 | 2.32 | 2.60 | mA | ||||||
1 | 0.40 | 2.65 | 4.0 | 4.4 | ||||||||||
2 | 0.44 | 2.90 | 4.3 | 7.1 | 7.7 | |||||||||
3 | 0.46 | 3.10 | 4.6 | 7.6 | 10.1 | 11.0 | ||||||||
IAM, RAM | RAM | 3.0 V | 0 | 0.20 | 0.29 | 1.20 | 1.30 | mA | ||||||
1 | 0.22 | 1.35 | 2.0 | 2.2 | ||||||||||
2 | 0.24 | 1.50 | 2.2 | 3.7 | 4.2 | |||||||||
3 | 0.26 | 1.60 | 2.4 | 3.9 | 5.3 | 6.2 |