SLAS677G September 2010 – May 2020 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IDVCC.XT2 | XT2 oscillator crystal current consumption | fOSC = 4 MHz, XT2OFF = 0,
XT2BYPASS = 0, XT2DRIVEx = 0, TA = 25°C |
3 V | 200 | µA | ||
fOSC = 12 MHz, XT2OFF = 0,
XT2BYPASS = 0, XT2DRIVEx = 1, TA = 25°C |
260 | ||||||
fOSC = 20 MHz, XT2OFF = 0,
XT2BYPASS = 0, XT2DRIVEx = 2, TA = 25°C |
325 | ||||||
fOSC = 32 MHz, XT2OFF = 0,
XT2BYPASS = 0, XT2DRIVEx = 3, TA = 25°C |
450 | ||||||
fXT2,HF0 | XT2 oscillator crystal frequency, mode 0 | XT2DRIVEx = 0, XT2BYPASS = 0 (7) | 4 | 8 | MHz | ||
fXT2,HF1 | XT2 oscillator crystal frequency, mode 1 | XT2DRIVEx = 1, XT2BYPASS = 0 (7) | 8 | 16 | MHz | ||
fXT2,HF2 | XT2 oscillator crystal frequency, mode 2 | XT2DRIVEx = 2, XT2BYPASS = 0 (7) | 16 | 24 | MHz | ||
fXT2,HF3 | XT2 oscillator crystal frequency, mode 3 | XT2DRIVEx = 3, XT2BYPASS = 0 (7) | 24 | 32 | MHz | ||
fXT2,HF,SW | XT2 oscillator logic-level square-wave input frequency, bypass mode | XT2BYPASS = 1 (6)(7) | 0.7 | 32 | MHz | ||
OAHF | Oscillation allowance for HF crystals (8) | XT2DRIVEx = 0, XT2BYPASS = 0,
fXT2,HF0 = 6 MHz, CL,eff = 15 pF |
450 | Ω | |||
XT2DRIVEx = 1, XT2BYPASS = 0,
fXT2,HF1 = 12 MHz, CL,eff = 15 pF |
320 | ||||||
XT2DRIVEx = 2, XT2BYPASS = 0,
fXT2,HF2 = 20 MHz, CL,eff = 15 pF |
200 | ||||||
XT2DRIVEx = 3, XT2BYPASS = 0,
fXT2,HF3 = 32 MHz, CL,eff = 15 pF |
200 | ||||||
tSTART,HF | Start-up time | fOSC = 6 MHz,
XT2BYPASS = 0, XT2DRIVEx = 0, TA = 25°C, CL,eff = 15 pF |
3 V | 0.5 | ms | ||
fOSC = 20 MHz
XT2BYPASS = 0, XT2DRIVEx = 2, TA = 25°C, CL,eff = 15 pF |
0.3 | ||||||
CL,eff | Integrated effective load capacitance, HF mode (1)(2) | 1 | pF | ||||
Duty cycle | Measured at ACLK, fXT2,HF2 = 20 MHz | 40% | 50% | 60% | |||
fFault,HF | Oscillator fault frequency (4) | XT2BYPASS = 1 (3) | 30 | 300 | kHz |