SLAS677G September 2010 – May 2020 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage | REFVSEL = {2} for 2.5 V, REFON = 1 | 3 V | 2.51 | ±1.5% | V | |
REFVSEL = {1} for 2.0 V, REFON = 1 | 3 V | 1.99 | ±1.5% | ||||
REFVSEL = {0} for 1.5 V, REFON = 1 | 2.2 V, 3 V | 1.5 | ±1.5% | ||||
AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = {0} for 1.5 V | 1.8 | V | |||
REFVSEL = {1} for 2.0 V | 2.2 | ||||||
REFVSEL = {2} for 2.5 V | 2.7 | ||||||
IREF+ | Operating supply current into AVCC terminal (1) | fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {2} for 2.5 V |
3 V | 18 | 24 | µA | |
fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {1} for 2.0 V |
3 V | 15.5 | 21 | ||||
fADC10CLK = 5.0 MHz,
REFON = 1, REFBURST = 0, REFVSEL = {0} for 1.5V |
3 V | 13.5 | 21 | ||||
TCREF+ | Temperature coefficient of built-in reference (2) | IVREF+ = 0 A,
REFVSEL = {0, 1, 2}, REFON = 1 |
30 | 50 | ppm/ °C | ||
ISENSOR | Operating supply current into AVCC terminal (4) | REFON = 0, INCH = 0Ah,
ADC10ON = NA, TA = 30°C |
2.2 V | 20 | 22 | µA | |
3 V | 20 | 22 | |||||
VSENSOR | See (5) | ADC10ON = 1, INCH = 0Ah,
TA = 30°C |
2.2 V | 770 | mV | ||
3 V | 770 | ||||||
VMID | AVCC divider at channel 11 | ADC10ON = 1, INCH = 0Bh,
VMID ≈ 0.5 × VAVCC |
2.2 V | 1.06 | 1.1 | 1.14 | V |
3 V | 1.46 | 1.5 | 1.54 | ||||
tSENSOR(sample) | Sample time required if channel 10 is selected (6) | ADC10ON = 1, INCH = 0Ah,
Error of conversion result ≤ 1 LSB |
30 | µs | |||
tVMID(sample) | Sample time required if channel 11 is selected (7) | ADC10ON = 1, INCH = 0Bh,
Error of conversion result ≤ 1 LSB |
1 | µs | |||
PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2}, REFON = 1 |
120 | µV/V | |||
PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max),
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV, REFVSEL = {0, 1, 2}, REFON = 1 |
6.4 | mV/V | |||
tSETTLE | Settling time of reference voltage(3) | AVCC = AVCC(min) to AVCC(max),
REFVSEL = {0, 1, 2}, REFON = 0 → 1 |
75 | µs |