6.9.20 Embedded Emulation Module (EEM) (S Version) (Link to User's Guide)
The EEM supports real-time in-system debugging. The S version of the EEM has the following features:
- Three hardware triggers or breakpoints on memory access
- One hardware trigger or breakpoint on CPU register write access
- Up to four hardware triggers can be combined to form complex triggers or breakpoints
- One cycle counter
- Clock control on module level