SLAS678G August 2010 – September 2020 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VSENSOR | See (2) | ADC12ON = 1, INCH = 0Ah, TA = 0°C | 2.2 V | 680 | mV | ||
3 V | 680 | ||||||
TCSENSOR | ADC12ON = 1, INCH = 0Ah | 2.2 V | 2.25 | mV/°C | |||
3 V | 2.25 | ||||||
tSENSOR(sample) | Sample time required if channel 10 is selected(3) | ADC12ON = 1, INCH = 0Ah, Error of conversion result ≤ 1 LSB | 2.2 V | 100 | µs | ||
3 V | 100 | ||||||
VMID | AVCC divider at channel 11, VAVCC factor | ADC12ON = 1, INCH = 0Bh | 0.48 AVCC | 0.5 AVCC | 0.52 AVCC | V | |
AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh | 2.2 V | 1.06 | 1.1 | 1.14 | V | |
3 V | 1.44 | 1.5 | 1.56 | ||||
tVMID(sample) | Sample time required if channel 11 is selected(4) | ADC12ON = 1, INCH = 0Bh, Error of conversion result ≤ 1 LSB | 2.2 V, 3 V | 1000 | ns |