SLAS706F July   2011  â€“ September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Comparison
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
      1. Table 4-1 Signal Descriptions
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Active Mode Supply Current Into VCC Excluding External Current
    5. 5.5  Low-Power Mode Supply Currents (Into VCC) Excluding External Current
    6. 5.6  Thermal Resistance Characteristics, VQFN (RGZ) Package
    7. 5.7  Schmitt-Trigger Inputs – General-Purpose I/O (P1.0 to P1.7, P2.7, P3.0 to P3.4, P4.0 to P4.7) (P5.0 to P5.5, P5.7, P6.1 to P6.5, PJ.0 to PJ.3, RST/NMI)
    8. 5.8  Inputs – Ports P1 and P2 (P1.0 to P1.7, P2.0 to P2.7)
    9. 5.9  Leakage Current – General-Purpose I/O (P1.0 to P1.7, P2.7, P3.0 to P3.4, P4.0 to P4.7) (P5.0 to P5.5, P5.7, P6.1 to P6.5, PJ.0 to PJ.3, RST/NMI)
    10. 5.10 Outputs – General-Purpose I/O (Full Drive Strength) (P1.0 to P1.7, P2.7, P3.0 to P3.4, P4.0 to P4.7) (P5.0 to P5.5, P5.7, P6.1 to P6.5, PJ.0 to PJ.3)
    11. 5.11 Outputs – General-Purpose I/O (Reduced Drive Strength) (P1.0 to P1.7, P2.7, P3.0 to P3.4, P4.0 to P4.7) (P5.0 to P5.5, P5.7, P6.1 to P6.5, PJ.0 to PJ.3)
    12. 5.12 Output Frequency – General-Purpose I/O (P1.0 to P1.7, P2.7, P3.0 to P3.4, P4.0 to P4.7) (P5.0 to P5.5, P5.7, P6.1 to P6.5, PJ.0 to PJ.3)
    13. 5.13 Typical Characteristics – Outputs, Reduced Drive Strength (PxDS.y = 0)
    14. 5.14 Typical Characteristics – Outputs, Full Drive Strength (PxDS.y = 1)
    15. 5.15 Crystal Oscillator, XT1, Low-Frequency Mode
    16. 5.16 Crystal Oscillator, XT2
    17. 5.17 Internal Very-Low-Power Low-Frequency Oscillator (VLO)
    18. 5.18 Internal Reference, Low-Frequency Oscillator (REFO)
    19. 5.19 DCO Frequency
    20. 5.20 PMM, Brownout Reset (BOR)
    21. 5.21 PMM, Core Voltage
    22. 5.22 PMM, SVS High Side
    23. 5.23 PMM, SVM High Side
    24. 5.24 PMM, SVS Low Side
    25. 5.25 PMM, SVM Low Side
    26. 5.26 Wake-up Times From Low-Power Modes and Reset
    27. 5.27 Timer_A
    28. 5.28 Timer_B
    29. 5.29 USCI (UART Mode) Clock Frequency
    30. 5.30 USCI (UART Mode)
    31. 5.31 USCI (SPI Master Mode) Clock Frequency
    32. 5.32 USCI (SPI Master Mode)
    33. 5.33 USCI (SPI Slave Mode)
    34. 5.34 USCI (I2C Mode)
    35. 5.35 12-Bit ADC, Power Supply and Input Range Conditions
    36. 5.36 12-Bit ADC, Timing Parameters
    37. 5.37 12-Bit ADC, Linearity Parameters Using an External Reference Voltage or AVCC as Reference Voltage
    38. 5.38 12-Bit ADC, Linearity Parameters Using the Internal Reference Voltage
    39. 5.39 12-Bit ADC, Temperature Sensor and Built-In VMID
    40. 5.40 REF, External Reference
    41. 5.41 REF, Built-In Reference
    42. 5.42 Comparator_B
    43. 5.43 Flash Memory
    44. 5.44 JTAG and Spy-Bi-Wire Interface
  6. 6Detailed Description
    1. 6.1  CPU
    2. 6.2  Operating Modes
    3. 6.3  Interrupt Vector Addresses
    4. 6.4  Memory Organization
    5. 6.5  Bootloader (BSL)
    6. 6.6  JTAG Operation
      1. 6.6.1 JTAG Standard Interface
      2. 6.6.2 Spy-Bi-Wire Interface
    7. 6.7  Flash Memory
    8. 6.8  RAM
    9. 6.9  Peripherals
      1. 6.9.1  Digital I/O
      2. 6.9.2  Port Mapping Controller
      3. 6.9.3  Oscillator and System Clock
      4. 6.9.4  Power Management Module (PMM)
      5. 6.9.5  Hardware Multiplier
      6. 6.9.6  Real-Time Clock (RTC_A)
      7. 6.9.7  Watchdog Timer (WDT_A)
      8. 6.9.8  System Module (SYS)
      9. 6.9.9  DMA Controller
      10. 6.9.10 Universal Serial Communication Interface (USCI)
      11. 6.9.11 TA0
      12. 6.9.12 TA1
      13. 6.9.13 TA2
      14. 6.9.14 TB0
      15. 6.9.15 Comparator_B
      16. 6.9.16 ADC12_A
      17. 6.9.17 CRC16
      18. 6.9.18 Reference (REF) Module Voltage Reference
      19. 6.9.19 Embedded Emulation Module (EEM)
      20. 6.9.20 Peripheral File Map
    10. 6.10 Input/Output Diagrams
      1. 6.10.1  Port P1 (P1.0 to P1.7) Input/Output With Schmitt Trigger
      2. 6.10.2  Port P2 (P2.7) Input/Output With Schmitt Trigger
      3. 6.10.3  Port P3 (P3.0 to P3.4) Input/Output With Schmitt Trigger
      4. 6.10.4  Port P4 (P4.0 to P4.7) Input/Output With Schmitt Trigger
      5. 6.10.5  Port P5 (P5.0 and P5.1) Input/Output With Schmitt Trigger
      6. 6.10.6  Port P5 (P5.2) Input/Output With Schmitt Trigger
      7. 6.10.7  Port P5 (P5.3) Input/Output With Schmitt Trigger
      8. 6.10.8  Port P5 (P5.4 and P5.5) Input/Output With Schmitt Trigger
      9. 6.10.9  Port P5 (P5.7) Input/Output With Schmitt Trigger
      10. 6.10.10 Port P6 (P6.1 to P6.5) Input/Output With Schmitt Trigger
      11. 6.10.11 Port PJ (PJ.0) JTAG Pin TDO, Input/Output With Schmitt Trigger or Output
      12. 6.10.12 Port PJ (PJ.1 to PJ.3) JTAG Pins TMS, TCK, TDI/TCLK, Input/Output With Schmitt Trigger or Output
    11. 6.11 Device Descriptors
  7. 7Device and Documentation Support
    1. 7.1  Getting Started
    2. 7.2  Device Nomenclature
    3. 7.3  Tools and Software
    4. 7.4  Documentation Support
    5. 7.5  Related Links
    6. 7.6  Community Resources
    7. 7.7  Trademarks
    8. 7.8  Electrostatic Discharge Caution
    9. 7.9  Export Control Notice
    10. 7.10 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

REF, Built-In Reference

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VREF+ Positive built-in reference voltage output REFVSEL = {2} for 2.5 V,
REFON = REFOUT = 1, IVREF+= 0 A
3 V 2.4625 2.50 2.5375 V
REFVSEL = {1} for 2.0 V,
REFON = REFOUT = 1, IVREF+= 0 A
3 V 1.9503 1.98 2.0097
REFVSEL = {0} for 1.5 V,
REFON = REFOUT = 1, IVREF+= 0 A
2.2 V, 3 V 1.4677 1.49 1.5124
AVCC(min) AVCC minimum voltage, Positive built-in reference active REFVSEL = {0} for 1.5 V 2.2 V
REFVSEL = {1} for 2.0 V 2.3
REFVSEL = {2} for 2.5 V 2.8
IREF+ Operating supply current into AVCC terminal(2)(3) ADC12SR = 1(7), REFON = 1,
REFOUT = 0, REFBURST = 0
3 V 70 100 µA
ADC12SR = 1(7), REFON = 1,
REFOUT = 1, REFBURST = 0
0.45 0.75 mA
ADC12SR = 0(7), REFON = 1,
REFOUT = 0, REFBURST = 0
210 310 µA
ADC12SR = 0(7), REFON = 1,
REFOUT = 1, REFBURST = 0
0.95 1.7 mA
IL(VREF+) Load-current regulation, VREF+ terminal(4) REFVSEL = {0, 1, 2},
IVREF+ = +10 µA or –1000 µA,
AVCC = AVCC(min) for each reference level,
REFVSEL = {0, 1, 2}, REFON = REFOUT = 1
2500 µV/mA
CVREF+ Capacitance at VREF+ terminals REFON = REFOUT = 1 20 100 pF
TCREF+ Temperature coefficient of built-in reference(5) IVREF+ = 0 A,
REFVSEL = {0, 1, 2}, REFON = 1,
REFOUT = 0 or 1
30 50 ppm/ °C
PSRR_DC Power supply rejection ratio (DC) AVCC = AVCC(min) to AVCC(max),
TA = 25°C, REFVSEL = {0, 1, 2},
REFON = 1, REFOUT = 0 or 1
120 300 µV/V
PSRR_AC Power supply rejection ratio (AC) AVCC = AVCC(min) to AVCC(max),
TA = 25°C, f = 1 kHz, ΔVpp = 100 mV,
REFVSEL = {0, 1, 2}, REFON = 1,
REFOUT = 0 or 1
6.4 mV/V
tSETTLE Settling time of reference voltage(6) AVCC = AVCC(min) to AVCC(max),
REFVSEL = {0, 1, 2}, REFOUT = 0,
REFON = 0 → 1
75 µs
AVCC = AVCC(min) to AVCC(max),
CVREF = CVREF(max),
REFVSEL = {0, 1, 2}, REFOUT = 1,
REFON = 0 → 1
75
The reference is supplied to the ADC by the REF module and is buffered locally inside the ADC. The ADC uses two internal buffers, one smaller and one larger, for driving the VREF+ terminal. When REFOUT = 1, the reference is available at the VREF+ terminal and is used as the reference for the conversion and uses the larger buffer. When REFOUT = 0, the reference is only used as the reference for the conversion and uses the smaller buffer.
The internal reference current is supplied from the AVCC terminal. Consumption is independent of the ADC12ON control bit, unless a conversion is active. REFOUT = 0 represents the current contribution of the smaller buffer. REFOUT = 1 represents the current contribution of the larger buffer without external load.
The temperature sensor is provided by the REF module. Its current is supplied from the AVCC terminal and is equivalent to IREF+ with REFON =1 and REFOUT = 0.
Contribution only due to the reference and buffer including package. This does not include resistance due to factors such as PCB traces.
Calculated using the box method: (MAX(–40°C to 85°C) – MIN(–40°C to 85°C)) / MIN(–40°C to 85°C)/(85°C – (–40°C)).
The condition is that the error in a conversion started after tREFON is less than ±0.5 LSB. The settling time depends on the external capacitive load when REFOUT = 1.
For devices without the ADC12, the parametric with ADC12SR = 0 are applicable.