SLAS706F July 2011 – September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VSENSOR | See (2) and Figure 5-16 | ADC12ON = 1, INCH = 0Ah,
TA = 0°C |
2.2 V | 680 | mV | ||
3 V | 680 | ||||||
TCSENSOR | ADC12ON = 1, INCH = 0Ah | 2.2 V | 2.25 | mV/°C | |||
3 V | 2.25 | ||||||
tSENSOR(sample) | Sample time required if channel 10 is selected(3) | ADC12ON = 1, INCH = 0Ah,
Error of conversion result ≤1 LSB |
2.2 V | 100 | µs | ||
3 V | 100 | ||||||
VMID | AVCC divider at channel 11,
VAVCC factor |
ADC12ON = 1, INCH = 0Bh | 0.48 | 0.5 | 0.52 | VAVCC | |
AVCC divider at channel 11 | ADC12ON = 1, INCH = 0Bh | 2.2 V | 1.06 | 1.1 | 1.14 | V | |
3 V | 1.44 | 1.5 | 1.56 | ||||
tVMID(sample) | Sample time required if channel 11 is selected(4) | ADC12ON = 1, INCH = 0Bh,
Error of conversion result ≤1 LSB |
2.2 V, 3 V | 1000 | ns |