SLAS612F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 4 MHz | 8 MHz | 16 MHz | |||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash | Flash | 3.0 V | 2 | 0.37 | 0.45 | 1.27 | 1.47 | 2.50 | 2.84 | 5.00 | 5.56 | mA |
IAM, RAM | RAM | 3.0 V | 2 | 0.20 | 0.29 | 0.60 | 0.72 | 1.12 | 1.27 | 2.20 | 2.60 | mA |