SLAS612F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VREF+ | Positive built-in reference voltage output | REF2_5V = 1 for 2.5 V,
IVREF+(max) ≤ IVREF+ ≤ IVREF+(min) |
3 V | 2.35 | 2.45 | 2.53 | V |
REF2_5V = 0 for 1.5 V,
IVREF+(max) ≤ IVREF+ ≤ IVREF+(min) |
2.2 V, 3 V | 1.41 | 1.47 | 1.53 | |||
AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REF2_5V = 0 | 2.2 | V | |||
REF2_5V = 1 | 2.8 | ||||||
IVREF+ | Load current out of VREF+ terminal | 2.2 V | –1 | mA | |||
3 V | –1 | ||||||
IL(VREF)+ | Load-current regulation, VREF+ terminal | IVREF+ = +10 µA or –1000 µA,
Analog input voltage ≈ 0.75 V, REF2_5V = 0 |
2.2 V | ±2 | LSB | ||
3 V | ±2 | ||||||
IVREF+ = +10 µA or –1000 µA,
Analog input voltage ≈ 1.25 V, REF2_5V = 1 |
3 V | ±2 | |||||
CVREF+ | Capacitance at VREF+ terminal | REFON = REFOUT = 1(3) | 2.2 V, 3 V | 20 | 100 | pF | |
TREF+ | Temperature coefficient of built-in reference(2) | REF2_5V = 0,
IVREF+ is a constant in the range of 0 mA ≤ IVREF+ ≤ –1 mA |
2.2 V, 3 V | 30 | ppm/ °C | ||
REF2_5V = 1,
IVREF+ is a constant in the range of 0 mA ≤ IVREF+ ≤ –1 mA |
3 V | 30 | |||||
tSETTLE | Settling time of reference voltage(1) | VREF+ = 1.5 V, VAVCC = 2.2 V,
REFOUT = 0, REFON = 0 → 1 |
20 | µs | |||
VREF+ = 2.5 V, VAVCC = 2.8 V,
REFOUT = 0, REFON = 0 → 1 |
20 | ||||||
VREF+ = 1.5 V, VAVCC = 2.2 V,
CVREF = CVREF(max), REFOUT = 1, REFON = 0 → 1 |
35 | ||||||
VREF+ = 2.5 V, VAVCC = 2.8 V,
CVREF = CVREF(max), REFOUT = 1, REFON = 0 → 1 |
35 |